Product portfolio level sensors
The selected altAttribute does not exist!

Point level sensors CleverLevel

  • Media-independent
  • Unaffected by adhering or sticky media
  • Maintenance-free
  • Limited process intervention
  • IO-Link - Industry 4.0 and IIoT ready
Open in product selector
The selected altAttribute does not exist!

Capacitive level sensors

  • Non-contact detection through container walls
  • Compensation of foam and adhesion
  • Direct contact even in aggressive media
  • Easy mounting
  • Robust and resistant
Open in product selector
Optical level switches

Optical point level sensors

  • Non-contact level detection in riser pipes
  • Robust, chemically resistant sensors for direct media contact
  • Ignoring foam and air bubbles sized up to 3 mm
     
Open in product selector
The selected altAttribute does not exist!

Potentiometric level sensors

  • Media-independent
  • For foaming, pasty and adhering media
  • Ideal for small measuring heights from 200 mm
  • Extremely short response time for highly dynamic processes
Open in product selector
Hydrostatic pressure

Hydrostatic level sensors

  • Level measurement in tanks
  • Narrowest measuring range 0.5 m (50 mbar)
  • Excellent accuracy and long-term stability
  • Temperature range  -40 ... 200 °C
Open in product selector
The selected altAttribute does not exist!

Ultrasonic level sensors

  • Non-contact and for any medium
  • Insensitive to soiling
  • Fitting even the smallest containers
  • Measuring range up to 6 m
  • Miniature designs
Open in product selector

Innovative level sensor technology
The selected altAttribute does not exist!

Precise

Proven

Clever

Robust and clever point level and level sensors from Baumer improve plant uptime at ensured consistent product quality. Proven sensor technology with different measuring principles provides the right solution for point level detection or continuous level measurement in both conductive and non-conductive tanks, silos or vessels. The broad Baumer portfolio of level sensors offers holistic solutions for cross-industry applications in fluids or bulk media and meets industry-specific requirements as in the food and beverage industry.


Applications for point level sensors

Applications for level sensors

Function principle, technology and product highlights

Downloads


To the top