Technical data
General data
Mounting type
  • Flush
Nominal sensing distance Sn
  • 1.6 mm
Hysteresis
  • 2 … 20 % of Sr
Output indicator
  • LED red
Electrical data
Switching frequency
  • 3 kHz
Voltage supply range +Vs
  • 6 … 30 VDC
Current consumption max. (no load)
  • 12 mA
Output circuit
  • PNP break function (NC)
Voltage drop Vd
  • <2 VDC
Output current
  • 200 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Cylindrical threaded
Material (sensing face)
  • LCP
Housing material
  • Stainless steel
Dimension
  • 5 mm
Housing length
  • 25 mm
Connection types
  • Cable, L=2 m
Tightening torque max.
  • 2 Nm (Front: 1,4 Nm)
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 67

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

To the top