SmartReflect Light barriers - hygiene |
SmartReflect Light barriers - hygiene |
|
|
|
|
|
|
|
Ambient conditions | ||
Operating temperature | -30 … +60 °C | -25 … +60 °C |
Protection class | IP 68/69K & proTect+ | IP 68/69K & proTect+ |
Storage temperature | -30 … +70 °C | |
Electrical data | ||
Current consumption max. (no load) | 40 mA | 40 mA |
Current consumption typ. | 35 mA | 30 mA |
Output circuit | Push-pull | Push-pull |
Output current | 100 mA | 100 mA |
Output function | Light / dark operate | Light / dark operate |
Response time / release time | < 1.8 ms | 0.25 … 0.6 ms |
Reverse polarity protection | Yes, Vs to GND | Yes |
Short circuit protection | Yes | Yes |
Voltage drop Vd | <2 VDC | <3 VDC |
Voltage supply range +Vs | 10 … 30 VDC | 10 … 30 VDC |
General data | ||
Alignment / soiled lens indicator | Flashing light indicator | |
Alignment optical axis | < 1° | |
Approvals/certificates | Ecolab Adapted from EHEDG |
Ecolab Adapted from EHEDG |
Background position Sde | 200 … 800 mm on V4A | 60 … 1000 mm |
Light indicator | LED yellow | |
Minimal signal attenuation | 30 % | 10 % / 20 % / 30 % |
Output indicator | LED red | |
Power on indication | LED green | LED green |
Scanning range Sa | 100% ... 85% Sde | |
Sensing distance adjustment | Teach-in | Teach-in and IO-Link |
Special type | Hygienic design | Hygienic design |
Suppression of reciprocal influence | Yes | |
Type | Light barrier | Light barrier |
Version | Tray and bottle detection | Transparency object detection |
Light Source | ||
Light source | Pulsed point source LED | Pulsed PinPoint LED |
Wave length | 660 nm | 630 nm |
Mechanical data | ||
Connection types | Cable 4 pin, 2 m | Cable 4 pin, 2 m |
Depth | 34.3 mm | 36.4 mm |
Design | Rectangular | Rectangular |
Front (optics) | PMMA | PMMA |
Height / length | 52.2 mm | 47.7 mm |
Housing material | Stainless steel 1.4404 (V4A) | Stainless steel 1.4404 (V4A) |
Width / diameter | 19.6 mm | 20.2 mm |