XF700 |
XF800 |
|
|
|
|
Code types | ||
Barcode | 2/5 Industrial 2/5 Interleaved Codabar Code 39 Code 93 Code 128 PharmaCode EAN 8 EAN 13 UPC-A UPC-E GS1 DataBar GS1 128 |
|
Font | many font styles (recommended: sans serif, proportional) Dot Matrix characters: A-Z a-z 0-9 + - . : / ( ) |
|
Matrix code | DataMatrix (ECC 200) GS1-DataMatrix QR-Code PDF417 |
|
Conformity | ||
Conformity | CE RoHS UL |
CE RoHS UL |
Electrical data | ||
Digital inputs | 5 inputs trigger job selection external teach-in encoders (CH-A, CH-B) 500 kHz |
5 inputs trigger job selection external teach-in encoders (CH-A, CH-B) 500 kHz |
Digital outputs | 5 outputs Pass / Fail Flash Sync Alarm Camera Ready Output Enable |
5 outputs Pass / Fail Flash Sync Alarm Camera Ready Output Enable |
Initial setup | Ethernet (10BASE-T / 100BASE-TX) | Ethernet (10BASE-T / 100BASE-TX) |
Inputs | 8 … 30 V (polarity protected) | 8 … 30 V (polarity protected) |
Nominal voltage power supply | 24 V ±25 % | 24 V ±25 % |
Nominal voltage power supply (add-on) | Class 2 according to NEC / protection class III | Class 2 according to NEC / protection class III |
Nominal voltage power supply (info) | The device is intended for supply from an isolated limited power source according to UL61010-1, 3rd ed cl. 9.4 or a limited energy source according to UL60950-1 or Class 2 according to NEC. | The device is intended for supply from an isolated limited power source according to UL61010-1, 3rd ed cl. 9.4 or a limited energy source according to UL60950-1 or Class 2 according to NEC. |
Outputs | PNP Ipeak = 100 mA and Ieff = 50 mA (short-circuit proof) | PNP Ipeak = 100 mA and Ieff = 50 mA (short-circuit proof) |
Power consumption | Max. 18 W (with I/O) | Max. 18 W (with I/O) |
Process interface | PROFINET (CC-A) EtherNet/IP™ TCP/UDP (Ethernet) |
PROFINET (CC-A) EtherNet/IP™ TCP/UDP (Ethernet) |
Visualization | configurable web interface with MultiViewer function | configurable web interface with MultiViewer function |
Environmental conditions | ||
Humidity | 0 … 90 % (non-condensing) | 0 … 90 % (non-condensing) |
Mechanical shock resistance | EN 60068-2-27 | EN 60068-2-27 |
Operating temperature | +5 … +60 °C @ T = measurement point | +5 … +60 °C @ T = measurement point |
Protection class | IP 67 | IP 67 |
Storage temperature | -20 … +70 °C | -20 … +70 °C |
Vibration load | IEC 60068-2-6 IEC 60068-2-64 |
IEC 60068-2-6 IEC 60068-2-64 |
Feature checks | ||
Feature comparison | count contour points contour comparison brightness contrast area size count areas pattern comparison find object positions |
count contour points contour comparison brightness contrast area size count areas pattern comparison find object positions |
Geometry | Distance circle angle count edges point position edge characteristics |
Distance circle angle count edges point position edge characteristics |
Identification | Barcode Matrix code text |
|
Part location | part location on contours part location on edges part location on circle part location on text line |
part location on contours part location on edges part location on circle part location on text line |
General data | ||
Defect image memory | 32 | 32 |
Features per job | 32 | 32 |
High-resolution mode | max. 50 inspections per second | max. 50 inspections per second |
High-speed mode (limited resolution) | max. 100 inspections per second | max. 100 inspections per second |
Illumination | integrated, LED infrared (860 nm) | integrated, LED infrared (860 nm) |
LED class | free group (risk free, EN 62471:2008) | free group (risk free, EN 62471:2008) |
Lens | 16 mm | 16 mm |
Number of jobs (products) | ≤ 255 | ≤ 255 |
Object distance max. | 300 mm | 300 mm |
Object distance min. | 100 mm | 100 mm |
Resolution | 752 × 480 px | 752 × 480 px |
Sensor type | 1/3″ CMOS, monochrome | 1/3″ CMOS, monochrome |
Signal processing | Baumer FEX® 4.0 | Baumer FEX® 4.0 |
Mechanical data | ||
Depth | 38 mm | 38 mm |
Height | 99.5 mm | 99.5 mm |
Material | housing: aluminum cover glass: PMMA, integrated daylight filter (780 nm) |
housing: aluminum cover glass: PMMA, integrated daylight filter (780 nm) |
Weight | ≤ 250 g | ≤ 250 g |
Width | 53 mm | 53 mm |
Non-volatile memory | ||
Flash memory size | 2000 Mbit Flash S34ML02G100BHI0000 | 2000 Mbit Flash S34ML02G100BHI0000 |