Fork sensors |
Fork sensors |
|
|
|
|
|
|
|
Ambient conditions | ||
Operating temperature | -10 … +60 °C | -25 … +60 °C |
Protection class | IP 67 | IP 67 |
Communication interface | ||
Baud rate | 38.4 kBaud (COM 2) | |
IO-Link | Yes | |
Interface | IO-Link V1.1 | |
Electrical data | ||
Current consumption max. (no load) | 30 mA | 30 mA |
Output circuit | PNP | Push-pull / IO-Link |
Output current | 200 mA | 200 mA |
Output function | Light / dark operate switchable | Light / dark operate switchable |
Reverse polarity protection | Yes | Yes |
Short circuit protection | Yes | Yes |
Switching frequency | 4 kHz | 5000 Hz , default 1500 Hz 250 Hz 8000 Hz |
Voltage drop Vd | <2.8 VDC | <2.8 VDC |
Voltage supply range +Vs | 10 … 35 VDC | 10 … 30 VDC |
General data | ||
Ambient light immunity | < 50 kLux | |
Hysteresis | < 0.1 mm | < 0.1 mm |
Light indicator | LED yellow | LED yellow |
Light source | Pulsed red LED | Pulsed red LED |
Object size | > 0.4 mm | > 0.4 mm |
Repeat accuracy | 0.02 mm | 0.02 mm |
Response time / release time | < 0.125 ms | < 0.1 ms |
Sensitivity adjustment | Potentiometer, 270° | Potentiometer, 270° IO-Link |
Type | Through beam sensor | Through beam sensor |
Wave length | 660 nm | 660 nm |
Mechanical data | ||
Connection types | Connector M8, 3 pin | Connector M8, 3 pin |
Depth | 10 mm | 10 mm |
Design | U profile | U profile |
Fork width Sb | 20 mm | 20 mm |
Height / length | 50 mm | 50 mm |
Housing material | Die-cast zinc | Die-cast zinc |
Penetration depth | 25 mm | 25 mm |
Width / diameter | 40 mm | 40 mm |