Solid shaft with clamping or synchro flange |
Solid shaft with synchro flange |
|
|
|
|
Technical data - electrical ratings | ||
Approval | UL approval / E217823 | UL 508 / CSA 22.2 |
Consumption typ. | 80 mA (5 VDC, w/o load) 60 mA (24 VDC, w/o load) 180 mA (4.5 VDC, w/o load) |
|
Consumption w/o load | ≤70 mA | |
Duty cycle | 40…60 % | |
Emitted interference | EN 61000-6-3 | EN 61000-6-3 |
Interference immunity | EN 61000-6-2 | EN 61000-6-2 |
Output frequency | ≤200 kHz (24K) ≤300 kHz (05A/25W) |
≤300 kHz (TTL) ≤160 kHz (HTL) |
Output signals | A 90° B, N + inverted | A+, B+, R+, A-, B-, R- |
Output stages | Antivalent Push-pull short-circuit proof Push-pull antiv. short-circuit proof |
TTL/RS422 HTL/push-pull |
Phase shift | 90 ° ±10° | |
Pulses per revolution | 10 … 5000 | 100 … 5000 |
Reference signal | Zero pulse, width 90° | Zero pulse, width 90° ±10 % |
Reverse polarity protection | Yes | |
Sensing method | Optical | Optical |
Short-circuit proof | Yes (HTL) Yes (TTL, max. 1 s and 1 signal) |
|
Voltage supply | 5 VDC ±10 % 10...30 VDC 4.5...30 VDC |
5 VDC ±5 % 8...30 VDC 4.75...30 VDC |
Technical data - mechanical design | ||
Admitted shaft load | ≤10 N axial ≤20 N radial |
≤40 N axial ≤80 N radial |
Connection | Connector M23, 12-pin Cable 2 m |
Flange connector M12, 8-pin Flange connector M23, 12-pin Cable |
Flange | Synchro flange | Synchro flange |
Material | Housing: steel Housing: aluminium (connection ‑A) Flange: aluminium |
Housing: aluminium die-cast Flange: aluminium Solid shaft: stainless steel |
Operating speed | ≤12000 rpm (IP 42) ≤6000 rpm (IP 65) |
≤6000 rpm (+20 °C, IP 67) ≤12000 rpm (+20 °C, IP 65) |
Operating temperature | -20...+85 °C | -40...+85 °C |
Operating torque typ. | 0.0023 Nm (IP 42) 0.026 Nm (IP 65) |
|
Protection EN 60529 | IP 42 IP 65 |
IP 65 (without shaft seal) IP 67 (with shaft seal) |
Relative humidity | 95 % non-condensing | 90 % non-condensing |
Resistance | EN 60068-2-6 Vibration 10 g, 10-200 Hz EN 60068-2-27 Shock 50 g, 11 ms |
EN 60068-2-6 Vibration 30 g, 10-2000 Hz EN 60068-2-27 Shock 300 g, 6 ms |
Shaft type | ø6 mm solid shaft (synchro flange) | ø6 x 10 mm, solid shaft with flat |
Size (flange) | ø58 mm | ø58 mm |
Starting torque | ≤0.015 Nm (+20 °C, IP 65) ≤0.02 Nm (+20 °C, IP 67) |
|
Weight approx. | 300 g | 300 g |