|
|
|
---|---|---|
|
|
|
Ambient conditions | ||
Operating temperature | -40 … +65 °C | -40 … +65 °C |
Protection class | IP 68/69K & proTect+ | IP 68/69K & proTect+ |
Storage temperature | -40 … +85 °C | -40 … +85 °C |
Communication interface | ||
Additional data | Distance Excess gain Operating cycles Operating hours Boot cycles Operating voltage Device temperature Histograms Velocity |
|
Adjustable parameters | Switching point Switching hysteresis Measured value filtering Measuring range Time filters Output logic Output circuit Counter Analog output characteristic LED status indicators Deactivate the sensor element Find Me function Switching window definition Signal sensitivity Signal selection (1. / 2. / strongest / last) Tracking mode |
|
Baud rate | 230,4 kBaud (COM 3) | |
Cycle time | ≥ 4 ms | |
IO-Link port type | Class A | |
Interface | IO-Link V1.1 | |
Predefined preference profiles | Precise (standard) Fill level fluid (slow) Fill level fluid (fast) Fill level solid Fast detection Tracking (slow) Tracking (standard) Tracking (fast) |
|
Process data length | 208 Bit | |
Process data structure | Bit 0 = SSC1 (distance) Bit 1 = SSC2 (distance) Bit 2 = quality Bit 3 = alarm Bit 5 = SSC4 (counter) Bit 8-15 = scale factor Bit 16-47 = 32 Bit measurement Bit 48-207 = 5 Peak (32 Bit Daten) |
|
Electrical data | ||
Current consumption max. (no load) | 210 mA | 220 mA |
Output circuit | Current output / push-pull | Current output / push-pull |
Output current | 100 mA | 100 mA |
Output function | NO / NC adjustable | NO / NC adjustable |
Output signal | 4 ... 20 mA / 20 ... 4 mA | 4 ... 20 mA / 20 ... 4 mA |
Reverse polarity protection | Yes, Vs to GND | Yes, Vs to GND |
Short circuit protection | Yes | Yes |
Switching output | Push-pull | Push-pull |
Voltage drop Vd | <2.5 VDC | <2.5 VDC |
Voltage supply range +Vs | 15 … 30 VDC | 12 … 30 VDC |
General data | ||
Adjustment | qTeach / external | IO-Link |
Alignment aid | Light indicator flashing | |
Aperture angle | 6 ° | 6 ° |
Approvals/certificates | Ecolab FCC / CFR-47 part 18 (USA) EN 305 550-1 V.1.2.1 (European Union) EN 305 550-2 V.1.2.1 (European Union) |
Ecolab FCC / CFR-47 part 15 (USA) RSS-210 Issue 10 (Canada) EN 305 550-1 V.1.2.1 (European Union) EN 305 550-2 V.1.2.1 (European Union) |
Band width | 1 GHz | 1 GHz |
Carrier frequency | 122 … 123 GHz | 122 … 123 GHz |
Hysteresis typ. | 40 mm | 5 % Sde |
Light indicator | LED yellow | LED yellow |
Linearity error | ± 4 mm | ± 10 mm |
MTTF | > 126 years | |
Modulation type | FMCW | FMCW |
Power on indication | LED green | LED green |
Power-up drift | Compensated after 20 min. | |
Range resolution | 500 mm | 500 mm |
Release time toff | < 6.5 ms | < 40 ms |
Repeat accuracy | 1 mm | 1 mm |
Response time ton | < 6.5 ms | < 40 ms |
Scanning range Sd | 0.3 … 8.5 m | 0.3 … 12 m |
Scanning range close limit Sdc | 0.3 … 8.5 m | 0.3 … 12 m |
Scanning range far limit Sde | 0.3 … 8.5 m | 0.3 … 12 m |
Temperature drift | <± 10 mm (Full Scale) | <± 10 mm (Full Scale) |
Transmitting power (EIRP) | < +20 dBm | < +20 dBm |
Version | 2 outputs | |
Mechanical data | ||
Connection types | Connector M12 | Connector M12 |
Design | Cylindrical threaded | Cylindrical threaded |
Height / length | 90 mm | 107 mm |
Housing material | Stainless steel 1.4404 (V4A) | Stainless steel 1.4404 (V4A) |
Width / diameter | 30 mm | 30 mm |