Technical data
General data
Type
  • Background suppression
Sensing distance Tw
  • 30 … 200 mm
Sensing range Tb
  • 15 … 200 mm
Power on indication
  • LED green
Light indicator
  • LED yellow
Sensing distance adjustment
  • qTeach
Suppression of reciprocal influence
  • Yes
Alignment optical axis
  • < 2°
Light Source
Light source
  • Pulsed PinPoint LED
Wave length
  • 630 nm
Electrical data
Response time / release time
  • < 0.49 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 45 mA
Current consumption typ.
  • 30 mA
Voltage drop Vd
  • <3 VDC
Output function
  • Light / dark operate
Output circuit
  • PNP complementary
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 12.9 mm
Height / length
  • 32.3 mm
Depth
  • 23 mm
Design
  • Rectangular
Housing material
  • Plastic (ASA, PMMA)
Front (optics)
  • PMMA
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Protection class
  • IP 67
Operating temperature
  • -25 … +60 °C

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Downloads
Data sheet
Quickstart
EPLAN

Diagrams
Sensing distance diagram

Drawings
Drawings
Connection diagram
Beam characteristic (typically)

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! Sensofix O300/U300

Article no.: 11104963

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! Mounting bracket O300/U300 (L design)

Article no.: 11102423

  • Material: Steel
The selected altAttribute does not exist! Mounting bracket O300 - Retrofit for sensors series 20

Article no.: 11124807

  • Material: Steel
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate series 300 and ø12 mm

Article no.: 11707701

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly

To the top