Technical data
General data
Type
  • Intensity difference
Sensing distance Tw
  • 100 … 700 mm
Alignment / soiled lens indicator
  • Flashing light indicator
Light indicator
  • LED yellow
Sensitivity adjustment
  • Potentiometer, 15 turn
Light Source
Light source
  • Pulsed infrared diode
Wave length
  • 880 nm
Electrical data
Response time / release time
  • < 0.25 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 60 mA
Current consumption typ.
  • 50 mA
Voltage drop Vd
  • <2.5 VDC
Output function
  • Light / dark operate
Output circuit
  • PNP
Output current
  • 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 30 mm
Height / length
  • 66 mm
Design
  • Cylindrical threaded
Housing material
  • Brass nickel plated
Front (optics)
  • PC
Connection types
  • Cable 4 pin, 2 m
Ambient conditions
Protection class
  • IP 65
Operating temperature
  • 0 … +65 °C

Downloads
Data sheet
Quickstart
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
The selected altAttribute does not exist! ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
The selected altAttribute does not exist! ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
The selected altAttribute does not exist! 11200030
Sensofix series 30

Article no.: 11200030

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
The selected altAttribute does not exist! ZADAP-M30.STANDARD
Mounting bracket series 30

Article no.: 11199998

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M30.LONG
Mounting bracket long series 30 (L design)

Article no.: 11199999

  • Material: Stainless steel / AISI 1.4301
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Article no.: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Article no.: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Article no.: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Article no.: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Article no.: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Article no.: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate ø30 mm

Article no.: 11707700

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Article no.: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Article no.: 11707703

  • Material: Plastic (PA)
  • Part of an assembly
Lenses and components
The selected altAttribute does not exist! 10103226
Glass cover series 30

Article no.: 10103226

  • Material: glass
The selected altAttribute does not exist! 10107408
Doubling lens series 30 FZAM 30

Article no.: 10107408

  • Material: PC / glass
  • For double the sensing distance FZAM 30
The selected altAttribute does not exist! 10102801
Cap nut glass cover for sensors series 30

Article no.: 10102801

  • Material: Nickel-plated brass

To the top