Data sheet – EN580E.ML-SC10.GE11B.13120.H
Data sheet – EN580E.ML-SC10.GE11B.13120.H
Data sheet – EN580E.ML-SC10.GE11B.13120.H
EN580E.ML
UL-Listing: E217823
EN580E.ML - solid shaft with clamping flange, flylead connector M23
Double loops coupling (D1=10 / D2=10)
For encoder with solid shaft
Article no.: 11101781 |
|
|
Bellows coupling (D1=06 / D2=10)
For encoder with solid shaft
Article no.: 11050507 |
|
|
Coupling CPS25 (L=19, D1=10 / D2=10)
For encoder with solid shaft
Article no.: 11065923 |
|
|
Coupling CPS25 (L=19, D1=10 / D2=06)
For encoder with solid shaft
Article no.: 11065922 |
|
|
Spring washer coupling (D1=6 / D2=10)
For encoder with solid shaft
Article no.: 10141132 |
|
|
Spring washer coupling (D1=10 / D2=10)
For encoder with solid shaft
Article no.: 10141133 |
|
|
Coupling CPS37 (L=24, D1=10 / D2=06)
For encoder with solid shaft
Article no.: 11069337 |
|
|
Coupling CPS37 (L=24, D1=10 / D2=10)
For encoder with solid shaft
Article no.: 11069340 |
|
|
Bellows coupling (D1=10 / D2=10)
For encoder with solid shaft
Article no.: 11053277 |
|
|
Spring encoder arm
Article no.: 11101893 |
|
|
Mounting adaptor
For encoders with clamping flange
Article no.: 10125051 |
|
Female connector M23, 12-pin, CW, with cable 1 m
Article no.: 11095302 |
|
|
Female connector M23, 12-pin, CW, with cable 2 m
Article no.: 11100408 |
|
|
Female connector M23, 12-pin, CW, with cable 5 m
Article no.: 11100430 |
|
|
Female connector M23, 12-pin, CW, with cable 10 m
Article no.: 11100431 |
|
MR752.10A
Small measuring wheel
Article no.: 11011440 |
|
|
MR241.10D
Small measuring wheel
Article no.: 11033281 |
|
|
MR261.10A
Small measuring wheel
Article no.: 11033290 |
|
|
MR291.10D
Small measuring wheel
Article no.: 11033300 |
|
|
MR512.10A
Large measuring wheel
Article no.: 11033308 |
|
|
MR552.10A
Large measuring wheel
Article no.: 11033323 |
|
|
MR562.10A
Large measuring wheel
Article no.: 11033329 |
|
|
MR542.10D
Large measuring wheel
Article no.: 11038480 |
|
|
MR592.10D
Large measuring wheel
Article no.: 11038481 |
|