Belgium
be
English
+32 3 376 64 25
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge measurement and detection
Light-band sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
Multicode Reader IDC200
Text reader (OCR/OCV) with code reading function
Starter Kits
Accessories image processing
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration.
Inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
Baumer Sensor Suite
USB-C CAN Adapter
Engineering Tools
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Digitalization
Food and beverage
Feeder technology
Metal and steel
Mobile Machines
Packaging industry
Railway Industry
Robotics – End-of-Arm Tooling
Pharmaceutical industry
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Product Overview
Accessories
Accessories rotary encoders / angle sensors
Solid shaft encoder mounting
Shaft couplings
Coupling CPS37 (L=24, D1=15 / D2=06)
Mounting solid shaft encoders
Coupling CPS37 (L=24, D1=15 / D2=06)
Article no.: 11069573
For encoder with solid shaft
Precision coupling
Torsionally stiff coupling with low installation depth
Pluggable
Electrically insulating center disk
Suitable for very high speeds
available on request
Inquire
Share
Technical data
Downloads
Technical data
Downloads
Technical data
show all
Technical data
Shaft diameter D1
15 mm
Shaft diameter D2
6 mm
Operating speed
≤13500 rpm
Operating temperature
-30...+80 °C
Moment of inertia
≤ 100 gcm²
Maximum torque
300 Ncm
Admissible parallel misalignment
≤ 1 mm
Admissible angular error
≤ 1 °
Weight approx.
42 g
Mechanical mounting
Clamping hub
Material
Hub: aluminium
Centre disc: plastic
Downloads
show all
Data sheet
Data sheet – Coupling CPS37 (L=24, D1=15 / D2=06)
FR
(
pdf
| 368 KB)
Data sheet – Coupling CPS37 (L=24, D1=15 / D2=06)
DE
(
pdf
| 370 KB)
Data sheet – Coupling CPS37 (L=24, D1=15 / D2=06)
EN
(
pdf
| 369 KB)
Declaration of conformity
(
pdf
| 713 KB)
To the top