Retro-reflective sensors - hygiene

  • retro-reflective sensor
  • 3 m
  • pulsed red LED
  • NPN
  • no
  • cable 4 pin, 2 m
  • -30 … 60 °C
  • IP 68/69K & proTect+

Retro-reflective sensors - hygiene

  • retro-reflective sensor
  • 7,5 m
  • pulsed PinPoint LED
  • push-pull
  • Teach-in: remote
  • cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Ambient conditions
Operating temperature -30 … +60 °C -25 … +60 °C
Protection class IP 68/69K & proTect+ IP 68/69K & proTect+
Storage temperature -30 … +70 °C
Electrical data
Current consumption max. (no load) 25 mA 40 mA
Current consumption typ. 20 mA 30 mA
Output circuit NPN Push-pull
Output current 100 mA 100 mA
Output function Light / dark operate Light / dark operate
Response time / release time < 1 ms < 0.49 ms
Reverse polarity protection Yes Yes
Short circuit protection Yes Yes
Voltage drop Vd <1.8 VDC <3 VDC
Voltage supply range +Vs 10 … 30 VDC 10 … 30 VDC
General data
Actual range Sb 3 m 7.5 m
Alignment / soiled lens indicator Flashing light indicator
Alignment optical axis < 1°
Approvals/certificates Ecolab
Adapted from EHEDG
Ecolab
Adapted from EHEDG
Light indicator LED yellow LED yellow
Light source Pulsed red LED Pulsed PinPoint LED
Nominal range Sn 3.5 m 8 m
Polarization filter Yes Yes
Power on indication LED green
Sensitivity adjustment No Teach-in: remote
Special type Hygienic design Hygienic design
Suppression of reciprocal influence Yes Yes
Type Retro-reflective sensor Retro-reflective sensor
Wave length 660 nm 630 nm
Mechanical data
Connection types Cable 4 pin, 2 m Cable 4 pin, 2 m
Depth 34.3 mm 36.4 mm
Design Rectangular Rectangular
Front (optics) PMMA PMMA
Height / length 52.2 mm 47.7 mm
Housing material Stainless steel 1.4404 (V4A) Stainless steel 1.4404 (V4A)
Width / diameter 19.6 mm 20.2 mm
To the top