Distance sensors |
||
|
|
|
|
|
|
Ambient conditions | ||
Operating temperature | 0 … +50 °C | -25 … +60 °C |
Protection class | IP 67 | IP 67 |
Shock (semi-sinusoidal) | IEC 60068-2-27:2009 50 g / 11 ms, 10 impulses per axis and direction |
|
Storage temperature | -40 … +70 °C | |
Vibration (sinusoidal) | IEC 60068-2-6:2008 10 g at f = 10 - 2000 Hz, duration 150 min per axis |
|
Communication interface | ||
Additional data | Distance Excess gain Device temperature |
|
Adjustable parameters | Switching point Operation mode Time filters LED-function Output logic Output circuit Analog output characteristic Deactivate the sensor element Locater function Teach-in mode |
|
Baud rate | 230,4 kBaud (COM 3) | |
Cycle time | ≥ 0.7 ms | |
IO-Link port type | Class A | |
Interface | IO-Link V1.1 | IO-Link V1.1.3 |
Process data length | 48 Bit | |
Process data structure | Bit 0 = SSC1.1 (distance) Bit 1 = SSC1.2 (distance) Bit 2 = quality Bit 3 = alarm Bit 8-15 = scale factor Bit 16-47 = 32 Bit measurement |
|
Electrical data | ||
Alarm output | Push-pull | |
Current consumption max. (no load) | 80 mA | 30 mA |
Load resistance | < (+Vs - 6 V) / 0,02 A | |
Load resistance (analog I) | < (+Vs - 10 V) / 0,02 A | |
Output circuit | Analog | Analog 4 ... 20 mA Push-pull / IO-Link |
Output current | 100 mA | 100 mA (push-pull) |
Output signal | 4 ... 20 mA | |
Response time / release time | < 3 ms | < 1.5 ms (Raw) < 2.25 ms (High Speed Mode) < 4.5 ms (Standard Mode) < 14 ms (High Accuracy Mode) |
Reverse polarity protection | Yes, Vs to GND | Yes, Vs to GND |
Short circuit protection | Yes | Yes |
Switching output | Light operate, switchable | |
Voltage drop Vd | <2 VDC | |
Voltage supply range +Vs | 12 … 26 VDC | 12 … 30 VDC |
General data | ||
Adjustment | IO-Link | Teach-in and IO-Link |
Alignment optical axis | < 1° | |
Beam diameter | 8 mm | |
Beam type | Point | Point |
Light indicator | LED yellow | |
Linearity error | ± 1.5 … 4 mm | ± 3 % Mr |
Measuring distance Sd | 50 … 400 mm | 60 … 550 mm |
Measuring range Mr | 490 mm | |
Output indicator | LED yellow | |
Power on indication | LED green | LED green |
Repeat accuracy | ≤ 200 … 5000 µm (Raw) ≤ 150 … 3750 µm (High Speed) ≤ 100 … 2500 µm (Standard) ≤ 50 … 1250 µm (High Accuracy) |
|
Resolution | 100 … 1000 µm | |
Soiled lens indicator | LED red | |
Suppression of reciprocal influence | Yes | |
Teach-in range min. | > 20 mm | |
Temperature drift | < 0,1 % Sde/K | < 0,3 % Sde/K |
Type | Distance measuring | |
Light Source | ||
Light source | Pulsed point source LED | Pulsed PinPoint LED |
Wave length | 660 nm | 630 nm |
Mechanical data | ||
Connection types | Connector M12 4 pin | Connector M12 5 pin |
Depth | 31 mm | 32 mm |
Design | Rectangular | Rectangular |
Front (optics) | PMMA | PMMA |
Height / length | 43 mm | 45 mm |
Housing material | Plastic (ASA, MABS) | Plastic (ASA, PMMA) |
Width / diameter | 14.8 mm | 18 mm |