Inductive distance sensors - linearized |
||
|
|
|
|
|
|
Ambient conditions | ||
Operating temperature | -10 … +70 °C | -25 … +75 °C |
Protection class | IP 67 | IP 67 |
Electrical data | ||
Current consumption max. (no load) | 30 mA | 25 mA |
Load resistance | > 1000 Ohm | > 10 kOhm |
Output circuit | Voltage output / PNP | PNP Analog 0 ... 10 VDC |
Output current | 10 mA (PNP) | 100 mA |
Output signal | 0 ... 10 VDC | |
Response time (factory characteristic) | < 2.5 ms | < 2.3 ms |
Response time (teach in characteristic) | < 3.1 ms | |
Reverse polarity protection | Yes | Yes |
Short circuit protection | Yes | Yes |
Switching frequency | 150 Hz | |
Voltage drop Vd | <5 VDC (PNP) | <2.5 VDC |
Voltage supply range +Vs | 15 … 30 VDC | 12 … 30 VDC |
General data | ||
Adjustment | Teach-in | qTeach |
Linearity error | ± 50 µm | ± 50 µm |
Measuring distance Sd | 0 … 10 mm | 0 … 10 mm |
Mounting type | Quasi-flush | Non-flush |
Output indicator | LED yellow | |
Power on indication | LED green | |
Repeat accuracy | 0.015 mm | 0.02 mm |
Resolution | < 0.01 mm (stat.) < 0.01 mm (dynam.) |
< 0.02 mm (stat.) |
Special type | Linearized | Linearized |
Teach | Single point, Window | |
Temperature drift | ± 5 % (Full Scale) | ± 2 % (Full Scale) |
Type | Distance measuring | |
Mechanical data | ||
Connection types | Connector M8 | Connector M8 |
Design | Rectangular | Rectangular |
Dimension | 20 mm | 20 mm |
Housing length | 42 mm | 41 mm |
Housing material | Polyester | SAN |
Material (sensing face) | PBT | SAN |