Technical data
Performance characteristics
Measuring range, flow
  • 10 … 400 cm/s
Measuring range, temperature
  • -25 … 150 °C
Max. measuring error
  • ± 2 % FSR , flow measurement
  • ± 8 cm/s , flow measurement
  • ± 1 °C , temperature measurement @ flow > 0 cm/s
Step response time
  • < 5 s
Down time at temperature step
  • < 10 s
Process conditions
Process temperature
  • -25 … 125 °C , flow measurement
  • -25 … 150 °C , temperature measurement @ flow > 0 cm/s
Process connection
Wetted parts material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Ambient conditions
Degree of protection (EN 60529)
  • IP67
  • IP68 , 30 min. @ 1 mH2O
  • IP69K , with appropriate cable
Shock (EN 60068-2-27)
  • 30 g / 11 ms, 6 impulses per axis and direction
Vibration (sinusoidal) (EN 60068-2-6)
  • 5 g (10 ... 2000 Hz)
Output signal
Current output
  • 4 … 20 mA
Voltage output
  • 0 … 10 V
Output type
  • Digital (push-pull)
  • NPN
  • PNP
Switching logic
  • Active high
  • Active low
  • Normally closed (NC)
  • Normally open (NO)
Interface
  • IO-Link 1.1

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Software
Software

Downloads
Data sheet
Quickstart
Operating Manual
Certificates / approvals
Brochures / Catalogs
Technical Reports / White Paper
EPLAN

Drawings
Drawings
The selected altAttribute does not exist!

G 1/4 A ISO 228-1, Sensor length 9.5 mm (BCID: G03)

(png | 72 KB)

To the top