• 10-GigE PCIe interface board
  • PCIe x4 (quad lane)
  • converged network adapter
  • dual GigE port
  • max. power consumption 8.4 W (10 GigE single port use) / 13.0 W (10 GigE dual port use)
  • incl. SW driver (CD)
  • 10-GigE PCIe interface board
  • PCIe x8
  • dual GigE port
  • max. power consumption 9.6 W (10 GigE dual port use)
  • incl. SW driver (CD)
Bus PCI Express PCI Express
Bus width PCIe x4 (quad lane) PCIe x8
Data interface GigE GigE
Number of ports 2 2
PoE support no no
Ports 2x RJ45 2x RJ45
Transfer rate 10 Gigabit Ethernet, Übertragungsrate 10000 Mbits/sec, Gigabit Ethernet, Übertragungsrate 1000 Mbits/sec 10 Gigabit Ethernet, Übertragungsrate 10000 Mbits/sec, Gigabit Ethernet, Übertragungsrate 1000 Mbits/sec
Condições ambientais
Conformity RoHS RoHS
dados gerais
Manufacturer designation Intel® Ethernet Converged Network Adapter X550-T2 Intel® Ethernet Network Adapter X710-T2L
Para o topo