Dados técnicos
dados gerais
Operating principle
  • Through-beam type
Actual range Sb
  • 450 mm
Fiber optic head
  • Cylindrical threaded (axial)
Width / diameter (head)
  • 4 mm
Height / length (head)
  • 24 mm
Material (head)
  • Brass
Bending radius
  • 13,5 mm (stat.)
  • 27 mm (dynam.)
Cable jacket diameter
  • 4,5 mm
Material cable jacket
  • PVC
Fiber cross section
  • 2 mm²
Material (fiber optic cable)
  • Glass
Length (fiber optic cable)
  • 500 mm
Operating temperature
  • -25 … +70 °C

Transferências
Data sheet
Certificates / approvals
CAD

Desenhos
Drawings

Para o topo