Dados técnicos
Cable type
  • LIF12YC11Y (2x2.5 mm² / 2x0.34 mm² / 3x2x0.25 mm²)
Bending radius
  • In motion: min. 55 mm
Outer diameter
  • < 11 mm
Operating temperature
  • -40...+80 °C (moved cable)
  • -50...+80 °C (fixed cable)
Isolation resistance
  • >20 MΩ x km
Material
  • Cable sheath: PUR black

Transferências

Para o topo