Dados técnicos
Dados técnicos - Classificações eléctricas
Voltage supply
  • 5 VDC ±10 %
  • 4.75...30 VDC
  • 10...30 VDC
Reverse polarity protection
  • Yes (4.75...30 VDC)
Consumption w/o load
  • ≤30 mA (24 VDC)
  • ≤60 mA (5 VDC)
Pulses per revolution
  • 6000 … 80000
Reference signal
  • Zero pulse, width 90°
Sensing method
  • Optical
Output frequency
  • ≤300 kHz
Output signals
  • A 90° B, N + inverted
Output stages
  • Linedriver/RS422
  • Push-pull short-circuit proof
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-4
Approval
  • UL approval / E63076
Dados técnicos - projeto mecânico
Size (flange)
  • ø58 mm
Shaft type
  • ø12 mm (through hollow shaft)
Protection EN 60529
  • IP 54
Operating speed
  • ≤6000 rpm
Starting torque
  • ≤0,03 Nm (+25 °C, IP 54)
Rotor moment of inertia
  • 14,5 gcm²
Material
  • Housing: aluminium
  • Flange: aluminium
Operating temperature
  • -25...+85 °C
  • -40...+85 °C (optional)
Relative humidity
  • 95 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 10 g, 16-2000 Hz
  • EN 60068-2-27
  • Shock 200 g, 6 ms
Connection
  • Connector M23, 12-pin
Weight approx.
  • 250 g

Transferências
Quickstart
Certificates / approvals
Declaration of conformity

Desenhos

Acessórios
Mounting accessories
Mounting hollow shaft encoders – Spring coupling for encoders with ø58 mm housing (Z 119.023) Spring coupling for encoders with ø58 mm housing (Z 119.023)

Artigo nº: 10157338

  • Flexible spring coupling
  • For applications with little radial misalignment
Mounting hollow shaft encoders – Torque support and spring washer for encoders with 9.5 mm pin (Z 119.024) Torque support and spring washer for encoders with 9.5 mm pin (Z 119.024)

Artigo nº: 10140347

  • Easy and cost-effective mounting
  • For applications with low acceleration
Mounting hollow shaft encoders – Torque support by rubber buffer for encoders with 15 mm pin (Z 119.041) Torque support by rubber buffer for encoders with 15 mm pin (Z 119.041)

Artigo nº: 10139345

  • Easy and cost-effective mounting
  • For applications with high acceleration
Connectors and cables
Cables / connectors – Female connector M23, 12-pin, without cable (Z 141.001) Female connector M23, 12-pin, without cable (Z 141.001)

Artigo nº: 10127371

  • Female connector M23 with screwable nut
  • With or without cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing
Cables / connectors – Female connector M23, 12-pin, 2 m cable (Z 141.003) – Female connector M23, 12-pin, 5 m cable (Z 141.005) – Female connector M23, 12-pin, 10 m cable (Z 141.007) – Female connector M23, 12-pin, 15 m cable (Z 141.M15) – Female connector M23, 12-pin, 22 m cable (Z 141.M22) – Female connector M23, 12-pin, 20 m cable (Z 141.A02) – Female connector M23, 12-pin, 30 m cable (Z 141.A03) Female connector M23, 12-pin, 2 m cable (Z 141.003)

Artigo nº: 10166044

  • Female connector M23 with screwable nut
  • With or without cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing
Cables / connectors – Female connector M23, 12-pin, 2 m cable (Z 141.003) – Female connector M23, 12-pin, 5 m cable (Z 141.005) – Female connector M23, 12-pin, 10 m cable (Z 141.007) – Female connector M23, 12-pin, 15 m cable (Z 141.M15) – Female connector M23, 12-pin, 22 m cable (Z 141.M22) – Female connector M23, 12-pin, 20 m cable (Z 141.A02) – Female connector M23, 12-pin, 30 m cable (Z 141.A03) Female connector M23, 12-pin, 5 m cable (Z 141.005)

Artigo nº: 10124780

  • Female connector M23 with screwable nut
  • With or without cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing
Cables / connectors – Female connector M23, 12-pin, 2 m cable (Z 141.003) – Female connector M23, 12-pin, 5 m cable (Z 141.005) – Female connector M23, 12-pin, 10 m cable (Z 141.007) – Female connector M23, 12-pin, 15 m cable (Z 141.M15) – Female connector M23, 12-pin, 22 m cable (Z 141.M22) – Female connector M23, 12-pin, 20 m cable (Z 141.A02) – Female connector M23, 12-pin, 30 m cable (Z 141.A03) Female connector M23, 12-pin, 10 m cable (Z 141.007)

Artigo nº: 11034204

  • Female connector M23 with screwable nut
  • With or without cable (shielded) in different lengths
  • Cable version: shield is placed onto the connector housing

Para o topo