Dados técnicos
dados gerais
Special type
  • 2 point proximity switch
Scanning range Sd
  • 100 … 1000 mm
Scanning range far limit Sde
  • 100 … 1000 mm
Version
  • Standard
Hysteresis typ.
  • 4 % Sde
Repeat accuracy
  • 0,5 mm
Temperature drift
  • < 2 % Sde
Response time ton
  • < 40 ms
Release time toff
  • < 40 ms
Sonic frequency
  • 240 kHz
Adjustment
  • Teach-in
Alignment aid
  • Target indication flashing
Output indicator
  • Green / yellow LED
Dados Elétricos
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 35 mA
Output circuit
  • PNP make function (NO)
Output current
  • 200 mA
Voltage drop Vd
  • <2 VDC
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Dados mecânicos
Design
  • Cylindrical threaded
Housing material
  • Brass nickel plated
Width / diameter
  • 30 mm
Height / length
  • 70 mm
Connection types
  • Cable, L=2 m
Condições ambientais
Operating temperature
  • -10 … +60 °C
Protection class
  • IP 67

Transferências
Data sheet
Quickstart
Certificates / approvals
CAD

Diagramas
Typical sonic cone profile

Desenhos
Drawings
Connection diagram

Acessórios
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Artigo nº: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Artigo nº: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZUSDF-M30
Sonic beam deflector series 30 rectangular

Artigo nº: 11200599

  • Sonic beam deflector for ultrasonic sensors
  • Sonic beam deflector for radar sensors
Mounting accessories
11200030
Sensofix series 30

Artigo nº: 11200030

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-M30.STANDARD
Mounting bracket series 30

Artigo nº: 11199998

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M30.LONG
Mounting bracket long series 30 (L design)

Artigo nº: 11199999

  • Material: Steel galvanized
The selected altAttribute does not exist! Mounting rod with mounting plate holder 200 mm

Artigo nº: 11707685

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 300 mm

Artigo nº: 11707686

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 200 mm

Artigo nº: 11707688

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 250 mm

Artigo nº: 11707697

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod with mounting plate holder 250 mm

Artigo nº: 11707698

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting rod 300 mm

Artigo nº: 11707687

  • Material: Aluminium
  • Part of an assembly
  • Different lengths available
The selected altAttribute does not exist! Mounting plate ø30 mm

Artigo nº: 11707700

  • Material: Steel
  • Part of an assembly
The selected altAttribute does not exist! Mounting base

Artigo nº: 11707702

  • Material: Plastic (PA)
  • Part of an assembly
The selected altAttribute does not exist! Two-way connector

Artigo nº: 11707703

  • Material: Plastic (PA)
  • Part of an assembly

Para o topo