Dados técnicos
Shaft diameter D1
  • 10 mm
Shaft diameter D2
  • 12 mm
Operating speed
  • ≤10000 rpm
Operating temperature
  • -40...+140 °C
Moment of inertia
  • 31 gcm²
Torsional rigidity
  • 183 Nm/rad
Radial spring stiffness
  • 17,8 N/mm
Maximum torque
  • 200 Ncm
Admissible axial movement
  • ± 0,45 mm
Admissible parallel misalignment
  • ± 0,35 mm
Admissible angular error
  • ± 4 °
Weight approx.
  • 22 g
Material
  • Bellows: stainless steel
  • Flange: Aluminium, anodised

Transferências
Data sheet
CAD

Desenhos
Drawings

Para o topo