• Imagem
  • Nome do produto
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filtrar por atributos

Product group

Emitter / receiver

Sensing range

Light source

Laser class

Connection types

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Particular characteristics

Imagem Nome do produto Product group Housing Sensing distance max. Features
FECK 07N6901

Artigo nº: 10152095

Product group
  • Sensores de feixe passante
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 2 m
Features
  • NPN
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Contato
FECK 07P6901

Artigo nº: 10151068

Product group
  • Sensores de feixe passante
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 2 m
Features
  • PNP
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Contato
FECK 07P6901/KS35A

Artigo nº: 10151070

Product group
  • Sensores de feixe passante
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 2 m
Features
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Contato
FEDK 07N6901

Artigo nº: 10152096

Product group
  • Sensores de feixe passante
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 2 m
Features
  • NPN
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
Contato
FEDK 07N6901/KS35A

Artigo nº: 10152098

Product group
  • Sensores de feixe passante
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 2 m
Features
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Contato
FEDK 07P6901

Artigo nº: 10151069

Product group
  • Sensores de feixe passante
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 2 m
Features
  • PNP
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
Contato
FEDK 07P6901/KS35A

Artigo nº: 10151071

Product group
  • Sensores de feixe passante
  • subminiatura
  • Receiver
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 2 m
Features
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Contato
FEDM 12P5101

Artigo nº: 10234248

Product group
  • Sensores de feixe passante
  • miniatura
  • Receiver
Housing
  • 12,4 mm x 35 mm
  • Metal
Sensing distance max.
  • 6 m
Features
  • PNP
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
FEDM 12P5101/S35A

Artigo nº: 10234250

Product group
  • Sensores de feixe passante
  • miniatura
  • Receiver
Housing
  • 12,4 mm x 35 mm
  • Metal
Sensing distance max.
  • 6 m
Features
  • PNP
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
FHCK 07N6901

Artigo nº: 10152083

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Contato
FHCK 07N6901/KS35A

Artigo nº: 10152085

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Contato
FHCK 07P6901

Artigo nº: 10148791

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Contato
FHCK 07P6901/KS35A

Artigo nº: 10149511

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Contato
FHDK 04G6101

Artigo nº: 10162790

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • Plástico
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
Contato
FHDK 04G6101/KS35A

Artigo nº: 10162791

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • Plástico
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
Contato
FHDK 04G6102

Artigo nº: 10162786

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • Plástico
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
Contato
FHDK 04G6102/KS35A

Artigo nº: 10162787

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • Plástico
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
Contato
FHDK 04G6111

Artigo nº: 10162792

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • Plástico
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
Contato
FHDK 04G6111/KS35A

Artigo nº: 10162793

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • Plástico
Sensing distance max.
  • 30 mm ±2 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
Contato
FHDK 04G6112

Artigo nº: 10162788

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • Plástico
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Cable 3 pin, 2 m
  • -10 … 50 °C
  • IP 65
Contato
FHDK 04G6112/KS35A

Artigo nº: 10162789

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 4 mm x 44,8 mm
  • Plástico
Sensing distance max.
  • 50 mm -3 mm / +5 mm
Features
  • Pulsed point source LED
  • Push-pull
  • Flylead connector M8 4 pin, L=200 mm
  • -10 … 50 °C
  • IP 65
Contato
FHDK 07N6901

Artigo nº: 10152084

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
Contato
FHDK 07N6901/KS35A

Artigo nº: 10152086

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • NPN
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Contato
FHDK 07P6901

Artigo nº: 10148792

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Cable bottom side, 2 m
  • -20 … 50 °C
  • IP 65
Contato
FHDK 07P6901/KS35A

Artigo nº: 10149512

Product group
  • Sensores difusos com supressão de fundo
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 10 … 60 mm
Features
  • Pulsed red LED
  • PNP
  • Flylead connector M8 4 pin, L=200 mm
  • -20 … 50 °C
  • IP 65
Contato
FHDM 12N5001

Artigo nº: 10234165

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
Housing
  • 12,4 mm x 35 mm
  • Metal
Sensing distance max.
  • 15 … 300 mm
Features
  • Pulsed red LED
  • NPN
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
FHDM 12N5001/S35A

Artigo nº: 10234168

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
Housing
  • 12,4 mm x 35 mm
  • Metal
Sensing distance max.
  • 15 … 300 mm
Features
  • Pulsed red LED
  • NPN
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
FHDM 12P5001

Artigo nº: 10234166

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
Housing
  • 12,4 mm x 35 mm
  • Metal
Sensing distance max.
  • 15 … 300 mm
Features
  • Pulsed red LED
  • PNP
  • Cable 4 pin, 2 m
  • -25 … 65 °C
  • IP 67
Contato
FHDM 12P5001/S35A

Artigo nº: 10234167

Product group
  • Sensores difusos com supressão de fundo
  • miniatura
Housing
  • 12,4 mm x 35 mm
  • Metal
Sensing distance max.
  • 15 … 300 mm
Features
  • Pulsed red LED
  • PNP
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Contato
FNCK 07N6910

Artigo nº: 11079281

Product group
  • SmartReflect Barreiras de luz
  • subminiatura
Housing
  • 8 mm x 16,2 mm
  • Plástico
Sensing distance max.
  • 17 … 45 mm
Features
  • Pulsed red LED
  • NPN
  • Cable rear side, 2 m
  • -20 … 50 °C
  • IP 65
Contato

Não encontrou o que estava procurando?

Para o topo