|
O300H.SL-GW1J.PVCV
Artigo nº: 11179007
|
Product group
- SmartReflect Barreiras de luz
- hygiene
- Standard object detection
|
Housing
- 16,5 mm x 34,6 mm
- stainless steel
- Hygienic design
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Push-pull
- Cable 4 pin, 2 m
- -10 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O300H.SL-GW1J.PVNV
Artigo nº: 11179008
|
Product group
- SmartReflect Barreiras de luz
- hygiene
- Standard object detection
|
Housing
- 16,5 mm x 34,6 mm
- stainless steel
- Hygienic design
|
Sensing distance max.
|
Features
- Pulsed red laser diode
- Push-pull
- Flylead connector M8, L=200 mm
- -10 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O300H.SP-GW1J.PVCV
Artigo nº: 11127754
|
Product group
- SmartReflect Barreiras de luz
- hygiene
- Standard object detection
|
Housing
- 16,5 mm x 34,6 mm
- stainless steel
- Hygienic design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Cable 4 pin, 2 m
- -25 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O300H.SP-GW1J.PVNV
Artigo nº: 11136904
|
Product group
- SmartReflect Barreiras de luz
- hygiene
- Standard object detection
|
Housing
- 16,5 mm x 34,6 mm
- stainless steel
- Hygienic design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Flylead connector M8, L=200 mm
- -25 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O300H.SP.T-GW1J.PVCV
Artigo nº: 11136925
|
Product group
- SmartReflect Barreiras de luz
- hygiene
- Transparency object detection
|
Housing
- 16,5 mm x 34,6 mm
- stainless steel
- Hygienic design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Cable 4 pin, 2 m
- -25 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O300H.SP.T-GW1J.PVNV
Artigo nº: 11136926
|
Product group
- SmartReflect Barreiras de luz
- hygiene
- Transparency object detection
|
Housing
- 16,5 mm x 34,6 mm
- stainless steel
- Hygienic design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Flylead connector M8, L=200 mm
- -25 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O500H.SP-GW1J.PVCK
Artigo nº: 11125106
|
Product group
- SmartReflect Barreiras de luz
- hygiene
- Standard object detection
|
Housing
- 20,2 mm x 47,7 mm
- stainless steel
- Hygienic design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Cable 4 pin, 2 m
- -25 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O500H.SP-GW1J.PVOK
Artigo nº: 11125107
|
Product group
- SmartReflect Barreiras de luz
- hygiene
- Standard object detection
|
Housing
- 20,2 mm x 47,7 mm
- stainless steel
- Hygienic design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Flylead connector M12, L=300 mm
- -25 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O500H.SP.T-GW1J.PVCK/B005
Artigo nº: 11136929
|
Product group
- SmartReflect Barreiras de luz
- hygiene
- Transparency object detection
|
Housing
- 20,2 mm x 47,7 mm
- stainless steel
- Hygienic design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Cable 4 pin, 2 m
- -25 … 60 °C
- IP 68/69K & proTect+
|
|
|
|
|
O500H.SP.T-GW1J.PVOK/B005
Artigo nº: 11136930
|
Product group
- SmartReflect Barreiras de luz
- hygiene
- Transparency object detection
|
Housing
- 20,2 mm x 47,7 mm
- stainless steel
- Hygienic design
|
Sensing distance max.
|
Features
- Pulsed PinPoint LED
- Push-pull
- Flylead connector M12, L=300 mm
- -25 … 60 °C
- IP 68/69K & proTect+
|
|
|
|