Technical data
Performance characteristics
Measuring range
  • -1 … 5 bar
Pressure type
  • Relative (gauged)
Standard error of measurement (BFSL)
  • ± 0.1 % FSR , up to 4:1 turndown ratio
  • Including non-linearity, hysteresis and non-repeatability according BFSL
  • For turndown, multiply this value by the applied turndown ratio
Max. measuring error
  • ± 0.25 % FSR , up to 4:1 turndown ratio
  • Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2)
  • For turndown, multiply this value by the applied turndown ratio
Temperature coefficient
  • ≤ 0.05 % FSR/10 K , measuring span
  • ≤ 0.05 % FSR/10 K , zero point
Compensated temperature range
  • -40 … 85 °C
Long term stability
  • ≤ 0.1 % FSR/a , IEC 770 6.3.2
Max. turndown ratio
  • 10 : 1
Rise time (10 ... 90 %)
  • ≤ 0.3 s
Sample time
  • ≤ 0.3 s
Power-up time
  • < 10 s

Software
Software

Downloads
Data sheet
Operating Manual
Software Manual
Certificates / approvals
Technical Reports / White Paper
EPLAN

Drawings
Drawings

FlexHousing front view

(png | 75 KB)

FlexHousing with bottom process connection

(png | 88 KB)

G 1 A hygienic (BCID: A04)

(png | 47 KB)

Accessories
Programming tool
Accessories process sensors – FlexProgrammer 9701 FlexProgrammer 9701
Configuration tool for process sensors

Article no.: 10260076

  • Operated from a PC, supplied from the USB port
  • Remote operation, supplied from a battery
  • User-friendly software with help menus
  • CleverLevel LFFS / LBFH / LBFI / LBFS / LBFS hanging / PL20, CombiLevel PLP70, CombiPress PFMH / PFMN, CombiTemp TFRH / TFRN, CombiLyz AFI4 / AFI5, CombiView DFON, PBMH, PBMH autoclavable, PBMN flush, PBMN low pressure, PBMN high pressure, PBSN, PP20S, FlexTop 22xx, FlexTemp 23xx, TCR6, TE2, TER8, PT20, TFR5
Accessories
Hygienic adapters – ZPH1-5213 ZPH1-5213

Article no.: 11087731

  • ISO 2852 (Tri-Clamp), DN 38, Ø 50.5
  • DIN 32676-A (Tri-Clamp), DN 40, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1 1/2", Ø 50.5
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH1-5216 ZPH1-5216

Article no.: 11109500

  • ISO 2852 (Tri-Clamp), DN 40; 51, Ø 64.0
  • DIN 32676-A (Tri-Clamp), DN 50, Ø 64.0
  • DIN 32676-B (Tri-Clamp), DN 42.4; 48.3, Ø 64.0
  • DIN 32676-C (Tri-Clamp), DN 2", Ø 64.0
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH1-5233 ZPH1-5233

Article no.: 11109992

  • SMS 1145, DN 38
  • AISI 316L (1.4404)
  • 40 bar

Hygienic adapters – ZPH1-5236 ZPH1-5236

Article no.: 10298489

  • SMS 1145, DN 51
  • AISI 316L (1.4404)
  • 25 bar

Hygienic adapters – ZPH1-524E ZPH1-524E

Article no.: 11085404

  • Varivent® DN 32 … 125; 1 1/2" … 6" (Type N), Ø 68
  • AISI 316L (1.4404)
  • 10 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH3-5222 ZPH3-5222

Article no.: 11190742

  • DIN 11851 (dairy pipe connection), DN 32
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH3-5224 ZPH3-5224

Article no.: 11190743

  • DIN 11851 (dairy pipe connection), DN 40
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH3-5225 ZPH3-5225

Article no.: 11190744

  • DIN 11851 (dairy pipe connection), DN 50
  • AISI 316L (1.4404)
  • 25 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH3-5227 ZPH3-5227

Article no.: 11190745

  • DIN 11851 (dairy pipe connection), DN 65
  • AISI 316L (1.4404)
  • 25 bar

Hygienic adapters – ZPH3-5254 ZPH3-5254

Article no.: 11190746

  • DIN 11864-1-A (aseptic screwed union), DN 40
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic adapters – ZPH3-5255 ZPH3-5255

Article no.: 11190747

  • DIN 11864-1-A (aseptic screwed union), DN 50
  • AISI 316L (1.4404)
  • 25 bar
  • EHEDG
  • 3-A

Thread adapters – ZPI1-52D ZPI1-52D

Article no.: 11148058

  • G 1 1/2 A ISO 228-1
  • AISI 316L (1.4404)

Thread adapters – ZPI1-5AC ZPI1-5AC

Article no.: 11140247

  • R 1 1/4 ISO 7-1
  • PVC
  • 10 bar

Hygienic weld-in sleeves – ZPW2-521 ZPW2-521

Article no.: 11043596

  • Welding connection Ø 50 x 23
  • AISI 316L (1.4404)
  • 100 bar
  • EHEDG
  • 3-A

Hygienic weld-in sleeves – ZPW2-526 ZPW2-526

Article no.: 11043594

  • Welding connection DN 40 … 50, Ø 40 x 28
  • AISI 316L (1.4404)
  • 40 bar

Hygienic weld-in sleeves – ZPW2-527 ZPW2-527

Article no.: 10347619

  • Welding connection DN 65 … 150, Ø 41 x 28
  • AISI 316L (1.4404)
  • 40 bar

Industrial weld-in sleeves – ZPW1-621 – ZPW1-631 ZPW2-531

Article no.: 10265948

  • Welding connection Ø 55 x 23
  • AISI 316L (1.4435)
  • 10 bar

Blind plugs – ZPX5-62 ZPX5-62

Article no.: 10296330

  • G 1 A hygienic
  • AISI 316L (1.4404)
  • 70 bar

Welding mandrels – ZPX6-66 ZPX6-66

Article no.: 11122968

  • G 1 A hygienic
  • Brass
  • 40 bar


To the top