Technical data
Process connection
Sensor tube material
  • AISI 316L (1.4404)
Ambient conditions
Degree of protection (EN 60529)
  • IP 67
Humidity
  • < 98 % RH , condensing
Output signal
With transmitter
  • 4 … 20 mA , 2-wire
Electrical connection
Cable
  • M16 stainless steel, cable dia. 5 ... 9 mm
Compliance and approvals
EMC
  • EN 61326-1

Software
Software

Downloads
Data sheet
Operating Manual
Certificates / approvals
Technical Reports / White Paper
CAD
EPLAN

Drawings
Drawings

Wall mounted version

(png | 100 KB)

Wall mounted version, cable sensor

(png | 218 KB)

Accessories
Programming tool
Accessories process sensors – FlexProgrammer 9701 FlexProgrammer 9701
Configuration tool for process sensors

Article no.: 10260076

  • Operated from a PC, supplied from the USB port
  • Remote operation, supplied from a battery
  • User-friendly software with help menus
  • CleverLevel LFFS / LBFH / LBFI / LBFS / LBFS hanging / PL20, CombiLevel PLP70, CombiPress PFMH / PFMN, CombiTemp TFRH / TFRN, CombiLyz AFI4 / AFI5, CombiView DFON, PBMH, PBMH autoclavable, PBMN flush, PBMN low pressure, PBMN high pressure, PBSN, PP20S, FlexTop 22xx, FlexTemp 23xx, TCR6, TE2, TER8, PT20, TFR5
Accessories
Accessories process sensors – ZEX-ALL.B28RD100 ZEX-ALL.B28RD100
Dual-channel safety barrier (with diode return channel)

Article no.: 11217062

  • Applicable for all Baumer Ex i 4 … 20 mA current loop sensors and Ex i LBFH/LBFI level switches
  • DIN rail mounted
  • HART compatible
  • Earthed field circuit
Accessories process sensors – ZEX-ALL.B30RS075 ZEX-ALL.B30RS075
Single-Channel safety barrier (for potential-free contacts)

Article no.: 11217063

  • Applicable for Baumer DFON relay outputs
  • DIN rail mounted
  • Earthed field circuit
2909

  • R 1/2 ISO 7-1
  • AISI 316L (1.4404)


To the top