Germany
de
English
+49 6031 6007 0
Menu
Search
News
Press
Contact Us
Products
Products
Product Overview
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Light barriers/photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic proximity sensors
Precision mechanical switches
Edge measurement and detection
Light-band sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to 60 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart 2D profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
Multicode Reader IDC200
Text reader (OCR/OCV) with code reading function
Starter Kits
Accessories image processing
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Programmable encoders
Functional safety encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration.
Inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure sensors
Level sensors
Flow measurement
Liquid analysis
Temperature measurement
CombiView DFON touch display
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Counters / displays
Counters / displays
Detect, display and control process data and measured values easily and clearly.
Displays
Totalizers
Time counters and hour counters
Preselection counters
Accessories for counters and displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable/connectivity
Cable/connectivity
Cable/connectivity
Easy connection, parameterization and usability
Cables/plugs
IO-Link Master
Baumer Sensor Suite
USB-C CAN Adapter
Engineering Tools
Format adjustment
Format adjustment
Efficient spindle positioning of machine axes
NM170
NM172
NM174
Solutions
Solutions
Solutions in focus
Learn more about holistic sensor solutions with added value for selected application fields.
Digitalization
Food and beverage
Feeder technology
Metal and steel
Mobile Machines
Packaging industry
Railway Industry
Robotics – End-of-Arm Tooling
Pharmaceutical industry
Company
Company
Company
An international family-owned business with a passion for sensor technology, encoders, measuring instruments and components for automated image processing
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Baumer Innovation Center Switzerland
High-Tech Center Lake Constance
Certificates
Supplier for Baumer
Environmental Management
Exhibitions
Career
Career
Working at Baumer
R&D | Industrial Engineering
Product Management
Marketing & Sales
Production, Procurement & Logistics
Shared Services
Young Talents
Career News
Vacancies
Service & Support
Service & Support
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
ESG 34FH2000GVS
Cable with open-ended wires
ESG 34FH2000GVS
Article no.: 11091511
M12, female, A-coded, 8-poles; PUR, 2000 cm, shielded, free cable end
Head A: IP67
Cable: Twisted pairs, halogen free
1 pieces immediately available from stock
Inquire
Share
Technical data
Downloads
Drawings
Accessories
Technical data
Downloads
Drawings
Accessories
Technical data
show all
Side A
Head A: Connection
M12
Head A: Angle cable outlet
0°
Head A: Gender
Female
Head A: Coding
A
Head A: No. of poles
8
Head A: LED
No
Head A: Width across flats
AF18
Head A: Tightening torque
0.6 Nm
Head A: Knurled nut material
CuZn,Ni
Labeling sleeve side A
No
Side B
Head B: Connection
Open-ended wires
Side B: Stripping length wire 1
10 mm
Side B: Stripping length wire 2
10 mm
Side B: Stripping length wire 3
10 mm
Side B: Stripping length wire 4
10 mm
Side B: Stripping length wire 5
10 mm
Side B: Stripping length wire 6
10 mm
Side B: Stripping length wire 7
10 mm
Side B: Stripping length wire 8
10 mm
Labeling sleeve side B
No
Cables
Cable length
2000 cm
Stripping length
60 mm
Shielded
Yes
Conductor structure
18 × 0.10 mm
AWG
26
External sheath: Material
PUR
External sheath: Color
Black
Cable diameter
6.0 mm ± 5%
Wire cross section
0.14 mm²
Cable
External sheath: Shore hardness
0 0
Operating voltage (only UL listed)
30 V
Power over ethernet (only UL listed)
2 A
Cable diameter tolerance
Ø 6.0 ± 0.3 mm
Weight [conductor]
42 g/m
Shielded
Yes
Shielding: Covering
85 %
Bending radius (fixed)
45 mm
Number of wires
8
Cable length
2000 cm
AWG
26
Wire 1: Color
WH
Wire 2: Color
BN
Wire 3: Color
GN
Wire 4: Color
YE
Wire 5: Color
GY
Wire 6: Color
PK
Wire 7: Color
BU
Wire 8: Color
RD
Conductor structure
18 × 0.10 mm
Cable diameter
6.0 mm ± 5%
Insulation resistance
min. 0.2 MOhm x m
External sheath: Material
PUR
Insulation: Material
TPE
Shielding: Material
Copper, tinned
Operating current per wire
1.5 A
Paired stranding
Yes
Paired stranding info
(WH, BN); (GN, YE); (GY, PK); (BU, RD)
Single wire diameter
0.1 mm
Cable: Test voltage
2 kV 0
Wire cross section
0.14 mm²
Wire stripping length
10 mm
Wire diameter incl. isolation
0.9 mm ± 5%
External sheath: Color
Black
Electrical data
Operating voltage
max. 30 V AC 0
Operating voltage (only UL listed)
30 V
Operating current per contact
max. 1.5 A
Mechanical data
Head A: Degree of protection
IP67
Environmental conditions
Temperature range (mobile)
-40 ...+ 90 °C
Temperature range (fixed)
-50 ...+ 90 °C
Dragchain capable
No
Head A: Pollution degree
3
Downloads
show all
Data sheet
Data sheet – ESG 34FH2000GVS
DE
(
pdf
| 536 KB)
Data sheet – ESG 34FH2000GVS
EN
(
pdf
| 535 KB)
Certificates / approvals
(
pdf
| 179 KB)
Drawings
show all
Side A: Coding
(
png
| 84 KB)
Side B: Technical drawing
(
png
| 15 KB)
Connection diagram
(
png
| 146 KB)
Drawings
(
png
| 30 KB)
Accessories
show all
Accessories
CAM12.WS18-11238696
Article no.: 11238696
Torque wrench set
M12, AF 18, 0.6 Nm
CAM12.W18-11238693
Article no.: 11238693
Wrench
M12, AF 18, 0.6 Nm
To the top