Encoder Software v3.3 05.07.16
Data sheet – EIL580P-BT12.5EF.01024.B
Data sheet – EIL580P-BT12.5EF.01024.B
Data sheet – EIL580P-BT12.5EF.01024.B
Data sheet – EIL580P-B - M23 CW
EIL580
UL certificate E240061
EIL580P Programmable
EIL580P Programmable
EIL580P Programmable
DoC / CoC - EIL580P, ITD2PH00.2
EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, stator coupling, IP65 / STEP (EIL580-BT14.5Fx.xxxxx.A)
Torque arm, 1-arm (mounting kit 006)
Bolt circle ø74…94 mm, mounting M4/M5
Article no.: 11066083 |
|
|
Torque arm, 1-arm (mounting kit 021)
Bolt circle ø65.5...281 mm, mounting M4, can be cut to length
Article no.: 11073119 |
|
|
Torque arm, 1-arm (mounting kit 028)
Bolt circle ø74…94 mm, mounting M6
Article no.: 11067367 |
|
|
Stator coupling, 2-armed (mounting kit 046)
Bolt circle ø63 mm, mounting M3
Article no.: 11100198 |
|
|
Torque arm, 1-arm (mounting kit 047)
Bolt circle ø63...94 mm, mounting M4
Article no.: 11113210 |
|
|
Torque arm, 1-arm (mounting kit 048)
Bolt circle ø76.5...83 mm, mounting M4
Article no.: 11124300 |
|
|
Rigid mounting plate, 1-arm (mounting kit 099)
Bolt circle ø95 mm, mounting M6
Article no.: 11155325 |
|
|
Fan cover clip 8 mm
Article no.: 11106627 |
|
|
Clamping ring 12/31/ 8 M3 8.8
for EIL580 hollow shaft ø8...10 mm for clamping at A or B side
Article no.: 11094674 |
|
|
Clamping ring 17/31/ 8 M3 8.8
for EIL580 hollow shaft ø12...15 mm for clamping at A side
Article no.: 11094675 |
|
|
Insulating sleeve ø10 mm/ø12 mm/25 mm long
Article no.: 11116921 |
|
|
Insulating sleeve ø12 mm/ø14 mm/25 mm long
Article no.: 11116923 |
|
Female connector M23, 12-pin, CCW
Article no.: 11074551 |
|
|
Female connector M23, 12-pin, CCW, with cable 1 m - EIL580P
Article no.: 11222564 |
|
|
Female connector M23, 12-pin, CCW, with cable 2 m - EIL580P
Article no.: 11222565 |
|
|
Female connector M23, 12-pin, CCW, with cable 5 m - EIL580P
Article no.: 11222566 |
|
|
Female connector M23, 12-pin, CCW, with cable 10 m - EIL580P
Article no.: 11222567 |
|
Handheld Programming Tool Z-PA-EI-H
Article no.: 11120657 |
|
|
PC Programming Tool Z-PA-EI-P
For programmable encoders EIL580P, HS35P, ITD2PH00.2
Article no.: 11120547 |
|
|
Connection cable connector M23 (CCW) / connector D-SUB, 0.2 m
Article no.: 11222569 |
|
|
Connection cable connector M23 (CCW) / connector D-SUB, 1 m
Article no.: 11222570 |
|