Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±5 %
Consumption
  • ≤5 mA
Inputs
  • TTL
Input signals
  • K1 90° K2, K0 + inverted
Input frequency
  • 200 kHz
Outputs
  • TTL
Load current (outputs)
  • HTL: 60 mA (average), 100 mA (peak)
  • TTL: 25 mA (average), 75 mA (peak)
Output signals
  • K1, K2, K0 + inverted
Technical data - mechanical design
Dimensions W x H x L
  • 50 x 75 x 55 mm
Protection EN 60529
  • IP 20
Operating temperature
  • -20...+50 °C
Mounting type
  • DIN rail housing EN 50022
Connection
  • Screw terminal connector

Downloads
Data sheet
Operating Manual
Declaration of conformity
CAD

To the top