Technical data
Technical data
Shaft diameter D1
  • 10 mm
Shaft diameter D2
  • 10 mm
Operating speed
  • ≤10000 rpm
Operating temperature
  • -20...+120 °C
Moment of inertia
  • 23.9 gcm²
Torsional rigidity
  • 533 Nm/rad
Maximum torque
  • 600 Ncm
Admissible axial movement
  • ± 0.1 mm
Admissible parallel misalignment
  • ± 0.1 mm
Admissible angular error
  • ± 1 °
Weight approx.
  • 24 g
Material
  • Aluminium

Downloads
Data sheet
CAD

To the top