Technical data
general data
special type
  • chemically robust
scanning range Sd
  • 0… 400 mm
reflector position Sde
  • 120 … 400 mm
repeat accuracy
  • < 1,5 mm
temperature drift
  • < 2 % Sde
response time ton
  • < 25 ms
release time toff
  • < 25 ms
sonic frequency
  • 400 kHz
adjustment
  • Teach-in
alignment aid
  • target indication flashing
output indicator
  • LED green
approvals/certificates
  • Ecolab
electrical data
voltage supply range +Vs
  • 12 … 30 VDC
current consumption max. (no load)
  • 35 mA
output circuit
  • NPN make function (NO)
output current
  • < 200 mA
voltage drop Vd
  • < 2 VDC
residual ripple
  • < 10 % Vs
short circuit protection
  • yes
reverse polarity protection
  • yes
mechanical data
type
  • cylindrical threaded
housing material
  • stainless steel 1.4435 (V4A)
width / diameter
  • 18 mm
height / length
  • 91,5 mm
connection types
  • connector M12
coating active face
  • Parylene
material O-ring
  • FFKM
front of sensor durable against pressure
  • 6 bar, 20'000 cycle
ambient conditions
operating temperature
  • 0 … +60 °C
protection class
  • IP 67

Downloads
3D CAD data
assembly instruction
Certificates / approvals

Diagrams

typical sonic cone profile


Drawings

dimension drawing

connection diagram


Accessories
peripherals
11084377
Test unit for sensors digital, Peripherals

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

10164264
Sonic beam deflector series 18 rectangular, Peripherals

Article no.: 10164264

  • Sonic beam deflector for ultrasonic sensors

11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

mounting accessories
10151658
Sensofix series 18, Mounting accessories

Article no.: 10151658

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

ZADAP-M18.STANDARD
Mounting bracket series 18, Mounting accessories

Article no.: 11172096

  • Material: Steel galvanized

ZADAP-M18.SHORT
Mounting bracket short series 18 (L design), Mounting accessories

Article no.: 11171584

  • Material: Steel galvanized

ZADAP-M18.LONG
Mounting bracket long series 18 (L design), Mounting accessories

Article no.: 11172095

  • Material: Steel galvanized

ZADAP-M18.SWING
Mounting bracket for adjustment for sensors series 18, Mounting accessories

Article no.: 11172110

  • Material: Plastic (ABS TERLURAN)

connectors and mating connectors
ESG 34AH0200
Connectors and mating connectors

Article no.: 10132540

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34AH0500
Connectors and mating connectors

Article no.: 10132548

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers

ESG 34AH1000
Connectors and mating connectors

Article no.: 10132549

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33AH0200
Connectors and mating connectors

Article no.: 10127803

  • connecting cable for connector type M12
  • 2 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33AH0500
Connectors and mating connectors

Article no.: 10127804

  • connecting cable for connector type M12
  • 5 m
  • unshielded
  • suitable for flexible cable carriers

ESW 33AH1000
Connectors and mating connectors

Article no.: 10127805

  • connecting cable for connector type M12
  • 10 m
  • unshielded
  • suitable for flexible cable carriers


To the top