Product portfolio
Cylindrical design M18

Cylindrical design M18

  • Rugged M18 metal housing
  • Sensing range up to 55 m
  • Laser class 1
Open in product selector
The selected altAttribute does not exist!

Miniature sensors

  • Miniature laser sensors with background suppression
  • Beam diameter up to 0.1 mm
  • High repeat accuracy
  • Configurable sensing distance (qTeach or potentiometer)
  • IO-Link – Industry 4.0 and IoT-ready
Open in product selector
Standard sensors

High-performance sensors

  • Good price-performance ratio
  • Sensing range up to 11 meters
  • Beam diameter up to 0.1 mm
  • Transparent detection
  • IO-Link – Industry 4.0 and IoT-ready
Open in product selector
The selected altAttribute does not exist!

Long range

  • Sensing range up to 1900 mm
  • SmartReflect and diffuse sensors with background suppression
  • Safe laser class 1
  • Simple, wear-free configuration by qTeach
Open in product selector

Fork sensors

  • Fork widths of 30-120 mm
  • Smallest detectable object size 0.05 mm
  • High repeat accuracy of 0.01 mm
  • Rugged metal housing
  • IO-Link – Industry 4.0 and IoT-ready
Open in product selector

Your benefits
  • Top system performance through fast and highly accurate processes  
    • 0.1 mm positioning precision at conveyor speed of 2 m/s
    • Dynamic control functions with very short response times of < 0.1 ms
    • 0.1 mm laser beam to detect tiny parts and slightest position difference at Vmax
  • High precision for improved product and process quality
    • Detecting small objects from a safe distance or without knowing the exact position, e.g. on a conveyor belt
    • High-precision positioning by a tiny laser spot along an extended focused range
    • Reliable detection of even slightly varying objects or other changes with < 0.1 mm reproducibility
    • Reliable detection of any object surface or color 
  • Absolute design freedom by large design availabilty
    • miniaturized 10 mm sensor design
    • SmartReflect laser light barriers without reflector for more resilience and easy installation
    • Large design variety
    • Various principles, such as one-way light barriers, sensors with background suppression, retro-reflective light barriers, light barriers without reflectors (SmartReflect) or contrast sensors

Applications
  • Distinction between similar objects and detection of even slightest change in obect properties
  • High-precision object positioning in the manufacturing process
  • Control of utilities and tools
  • Presence check on even tiny electronic components
  • Detection and positioning of wafer edges in micro-electronics production
  • Format alignment in the printing industry with extremely fast conveying speeds
  • High-precision processing control, e.g. when cutting packaging to size
  • Detection of very thin plates and sheets of nearly the same height on the conveyor

Technology

Downloads


To the top