Data sheet – VCXG-51M.I.PTP
Data sheet – VCXG-51M.I.PTP
Detailed data sheet – VCXG-51M.I.PTP
Quick Start Guide VCXG.I
User’s Guide VCXG / VCXG.I / VCXU cameras
KC registration
EMVA 1288 Summary Sheet
Compliant list for Baumer industrial cameras (GigE)
Application Notes
VCXG-51M.I.PTP / STEP
Power Supply 24V/1.0A Int. DC Connector
Article no.: 11079750 |
|
VCXG.I Starter Kit
Article no.: 11190348 |
|
PCIe Ethernet Server Adapter I210
Article no.: 11137188 |
|
|
ZVA-Intel_Eth_Serv Adaptr_I350-T2V2
Article no.: 11168452 |
|
|
ZVA-PCIe-1672E-AE
Article no.: 11168453 |
|
Tube Adapter A M47 hard anodized
Article no.: 11185373 |
|
|
Tube M47 hard anodized
Article no.: 11185370 |
|
|
Tube M47 hard anodized L12
Article no.: 11702640 |
|
|
Tube M47 hard anod. scratchproof glass
Article no.: 11701124 |
|
|
Tube Module 6 mm M47 hard anodized
Article no.: 11185372 |
|
|
Tube Module 12 mm M47 hard anodized
Article no.: 11185371 |
|
|
Tube Module 36 mm M47 hard anodized
Article no.: 11211571 |
|
|
Tube Adapter B M62 hard anodized
Article no.: 11185377 |
|
|
Housing base set A VCXG.I r IP65/67 HA
Article no.: 11207845 |
|
|
Tube M62 hard anodized
Article no.: 11185374 |
|
|
Tube M62 hard anod. scratchproof glass
Article no.: 11701125 |
|
|
Tube Module 6 mm M62 hard anodized
Article no.: 11185376 |
|
|
Tube Module 12 mm M62 hard anodized
Article no.: 11185375 |
|
|
Tube Module 36 mm M62 hard anodized
Article no.: 11198906 |
|
|
Tube Adapter D M92 hard anodized
Article no.: 11704311 |
|
|
Tube M92 hard anodized PMMA
Article no.: 11704312 |
|
|
Tube Module 6 mm M92 hard anodized
Article no.: 11704395 |
|
|
Tube Module 12 mm M92 hard anodized
Article no.: 11704397 |
|
|
Tube Module 36 mm M92 hard anodized
Article no.: 11704394 |
|
|
Housing base set C V4A VCXG.I r IP65/67
Article no.: 11704019 |
|
|
Tube M62 V4A PMMA
Article no.: 11704017 |
|
|
Tube M62 V4A scratchproof glass
Article no.: 11704018 |
|
|
Tube Module 6 mm M62 V4A
Article no.: 11704016 |
|
|
Tube Module 12 mm M62 V4A
Article no.: 11704015 |
|
|
Tube Module 36 mm M62 V4A
Article no.: 11704014 |
|
|
Housing base set B V4A VCXG.I r IP69K
Article no.: 11207844 |
|
|
Housing V4A IP69K Mounting Tool
Article no.: 11208719 |
|
|
Tube M60 V4A IP69K Acryl
Article no.: 11208732 |
|
|
Cover Glass Replacement Acryl 2"
Article no.: 11217113 |
|
|
Sealing ReplacementSet Housing V4A IP69K
Article no.: 11217115 |
|
|
Rotation lock M40 VA4 IP69K
Article no.: 11208731 |
|
Filter CL/27 (R2) ROT PENTAX
Article no.: 11006551 |
|
|
Filter Pol PENTAX PL27
Article no.: 11092000 |
|
|
ZVI-FILTER POL. PL30.5 C91353
Article no.: 11175428 |
|
|
ZVI-Filter Pol. PL40.5 C91301
Article no.: 11167713 |
|
|
ZVL-Adapter S-Mount / C-Mount
Article no.: 11167984 |
|
|
ZVF-Filter Holder Mounting Tool
Article no.: 11177601 |
|
|
Close-up ring set ZVS-FP-RGST six-piece
Article no.: 11010529 |
|
ZVL-M0828-MPW3
Article no.: 11703660 |
|
|
ZVL-M1228-MPW3
Article no.: 11704871 |
|
|
ZVL-M1628-MPW3
Article no.: 11704872 |
|
|
ZVL-M2528-MPW3
Article no.: 11704873 |
|
|
ZVL-M3528-MPW3
Article no.: 11704874 |
|
|
ZVL-M5028-MPW3
Article no.: 11704875 |
|
|
ZVL-LM6HC
Article no.: 11215056 |
|
|
Obj Kowa LM8HC 8mm/f1,4
Article no.: 11092599 |
|
|
Obj Kowa LM12HC 12mm/f1,4
Article no.: 11092600 |
|
|
Obj Kowa LM16HC 16mm/f1,4
Article no.: 11092601 |
|
|
Obj Kowa LM25HC 25mm/f1,4
Article no.: 11092602 |
|
|
Obj Kowa LM35HC 35mm/f1,4
Article no.: 11143330 |
|
|
Obj Kowa LM50HC 50mm/f1,4
Article no.: 11143331 |
|
|
Obj Kowa LM12HC-SW 12,5mm/f1,4
Article no.: 11097919 |
|
|
Obj Kowa LM25HC-SW 25mm/f1,4
Article no.: 11092603 |
|
|
Obj Kowa LM35HC-SW 35mm/f1,4
Article no.: 11092605 |
|
|
Obj Kowa LM50HC-SW 50mm/f1,4
Article no.: 11087250 |
|
GigE Power Switch
Article no.: 11008795 |
|
CAM12.X8-11230367
Article no.: 11230367 |
|
|
CAM12.X8-11230493
Article no.: 11230493 |
|
|
CAM12.X8-11230494
Article no.: 11230494 |
|
|
CAM12.X8-11230495
Article no.: 11230495 |
|
|
Cable GigE M12X/RJ45, STP 2.0m, flex
Article no.: 11185139 |
|
|
Cable GigE M12X/RJ45, STP 5.0m, flex
Article no.: 11195760 |
|
|
Cable GigE M12X/RJ45, STP 10.0m, flex
Article no.: 11195761 |
|
|
Cable GigE M12X/RJ45, STP 15.0m, flex
Article no.: 11195762 |
|
|
Cable GigE M12X/RJ45, STP 20.0m, flex
Article no.: 11196995 |
|
|
Cable GigE M12X/RJ45, STP, 5.0m, flex, 90°
Article no.: 11195123 |
|
|
Cable GigE M12X/RJ45, STP, 10.0m, flex, 90°
Article no.: 11195122 |
|
|
Cable GigE M12X/RJ45, STP 30.0m, flex
Article no.: 11185190 |
|
|
Adapter Cable TX to VCXG.I VLXT
Adapter Cable
Article no.: 11701126 |
|
|
Cable Power Adapter M12/DC Connector
Article no.: 11048083 |
|
|
ESG 34JP0200GS
Shielded cable 12 wires, female connector, 2,0 m
Article no.: 11201118 |
|
|
ESG 34JP0500GS
Shielded cable 12 wires, female connector, 5,0 m
Article no.: 11195097 |
|
|
ESG 34JP1000GS
Shielded cable 12 wires, female connector, 10,0 m
Article no.: 11195098 |
|
|
ESG 34JP2000GS
Shielded cable 12 wires, female connector, 20,0 m
Article no.: 11195099 |
|
|
ESW 33JP0200GS
90° shielded cable 12 wires, female connector, 2,0 m
Article no.: 11201128 |
|
|
ESW 33JP0500GS
90° shielded cable 12 wires, female connector, 5,0 m
Article no.: 11195094 |
|
|
ESW 33JP1000GS
90° shielded cable 12 wires, female connector, 10,0 m
Article no.: 11195095 |
|
|
ESW 33JP2000GS
90° shielded cable 12 wires, female connector, 20,0 m
Article no.: 11195096 |
|
Mounting Adapter Type D (Front)
Article no.: 11165176 |
|
|
Mounting Adapter Type A (Front)
Article no.: 11002638 |
|
|
Mounting Adapter Type B (Tripod)
Article no.: 11003060 |
|
|
Mounting Adapter Type C
Article no.: 11053252 |
|
|
Heat Sink Type A
Article no.: 11037580 |
|
|
Heat Sink Type B
Article no.: 11114702 |
|
ZVI-CONNECT_CameraExtension_CX.I_Type1
Article no.: 11701629 |
|
|
ZVI-Polarizer_FLDR_i90B
Article no.: 11167410 |
|
|
ZVI-Polarizer_holder_FLDR_i90B
Article no.: 11167411 |
|
|
ZVI-FLDR_i90B_DP_Diffuser A1_421
Article no.: 11167413 |
|
|
Multi headed cable Type A4
Split cable for illumination
Article no.: 11207774 |
|
|
Multi headed cable Type B1
Split cable for illumination
Article no.: 11214470 |
|
|
Multi headed cable Type B2
Split cable for illumination
Article no.: 11214471 |
|
|
Multi headed cable Type B4
Split cable for illumination
Article no.: 11207776 |
|
|
Multi headed cable Type C4
Split cable for illumination
Article no.: 11207777 |
|
|
Multi headed cable Type E1
Split cable for illumination
Article no.: 11701467 |
|
|
Multi headed cable Type E2
Split cable for illumination
Article no.: 11701465 |
|
|
Multi headed cable Type E4
Split cable for illumination
Article no.: 11701466 |
|
FFPR-i100-W
Article no.: 11086540 |
|
|
FLDL-i150x15-W
Article no.: 11086539 |
|
|
FLDL-TP-Si200x100-W
Article no.: 11086537 |
|
|
FLDL-TP-Si36-W
Article no.: 11086536 |
|
|
FLDL-TP-Si85x77-W
Article no.: 11086538 |
|
|
FLDM-i100-W
Article no.: 11086541 |
|
|
FLDR-i90B-IR24
Article no.: 11090900 |
|
|
FLDR-i90B-SR24
Article no.: 11154321 |
|
|
FLDR-i90B-W
Article no.: 11085869 |
|
|
FLFL-Si60-IR24
Article no.: 11095910 |
|
|
ZVI-FLDL-i86x15-W
Article no.: 11197768 |
|
|
ZVI-LED Spot5WFL-B/SPS-220
Article no.: 11175036 |
|
|
ZVI-LED Spot5WFL-IR850/SPS-220
Article no.: 11175035 |
|
|
ZVI-LED Spot5WFL-R/SPS-220
Article no.: 11175034 |
|
|
ZVI-LED Spot5WFL-W/SPS-220
Article no.: 11175031 |
|
|
ZVI-ARCUSM_24VDC_WEIß_120°
ARCUS-M white 24VDC with M8 connector
Article no.: 11130183 |
|
|
ZVI-HILIGHT120_24VDC_WEIß
HI-LIGHT-120 white 24VDC with M8 connector
Article no.: 11130182 |
|
|
ZVI-HILIGHT80_24VDC_WEIß
HI-LIGHT-80 white 24VDC with M8 connector
Article no.: 11130181 |
|
|
ZVI-LOGO2_24VDC_ROT617NM_30°
LOGO-2 red 617nm 30° 24VDC with M8 connector
Article no.: 11130184 |
|
|
ZVI-HELIOS-130_IP65_weiß_80°_24VDC_M8
HELIOS-130 IP65 white 80° 24VDC with M8 connector
Article no.: 11701627 |
|
|
ZVI-RONDOLX_24VDC_IR850NM_120°
RONDO-LX IR 850nm 120° 24VDC with M8 connector
Article no.: 11130150 |
|
|
ZVI-RONDOLX_24VDC_IR850NM_50°
RONDO-LX IR 850nm 50° 24VDC with M8 connector
Article no.: 11130176 |
|
|
ZVI-RONDOLX_24VDC_WEIß_120°
RONDO-LX white 120° 24VDC with M8 connector
Article no.: 11130179 |
|
|
ZVI-TOPLIGHT80_24VDC_rot617nm_30°
TOPLIGHT80 red 617nm 30° 24VDC
Article no.: 11135012 |
|
|
ZVI-TOPLINED1_24VDC_ROT617NM_30°
TOP-LINE-D1 red 617nm 30° 24VDC M8 1-canal
Article no.: 11130187 |
|
|
ZVI-TOPLINED1_24VDC_SHWEIß_120°
TOP-LINE-D1 SH white 120° 24VDC M8 1-canal
Article no.: 11130186 |
|
|
ZVI-TOPLINED1_24VDC_WEIß_120°
TOP-LINE-D1 white 120° 24VDC M8 1-canal
Article no.: 11130185 |
|