Technical data
Performance characteristics
Measuring range
  • -1 … 50 bar
Min. measuring span
  • 1.0 bar
Max. measuring span
  • 50 bar
Pressure type
  • Relative (gauged)
Standard error of measurement (BFSL)
  • ± 0.5 % FSR
  • Including non-linearity, hysteresis and non-repeatability according BFSL
Max. measuring error
  • ± 1.5 % FSR Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2)
Temperature coefficient
  • ≤ 0.15 % FSR/10 K , measuring span
  • ≤ 0.3 % FSR/10 K , zero point
Compensated temperature range
  • -25 … 85 °C
Long term stability
  • ≤ 0.3 % FSR/a
Step response time
  • ≤ 5 ms
Power-up time
  • ≤ 25 ms

Downloads
Data sheet
CAD

Drawings

Accessories
Accessories
ZPX2-910
NBR

Article no.: 11231846

  • G 1/4 A DIN 3852-E
  • NBR

ZPX2-920
EPDM

Article no.: 11252049

  • G 1/4 A DIN 3852-E
  • EPDM

ZPX2-930
FKM

Article no.: 11252100

  • G 1/4 A DIN 3852-E
  • FKM (Viton®)

O-Rings – ZPX2-430 – ZPX2-420 – ZPX2-410 ZPX2-410
NBR

Article no.: 11153808

  • G 1/2 A DIN 3852-E
  • NBR

O-Rings – ZPX2-430 – ZPX2-420 – ZPX2-410 ZPX2-420
EPDM

Article no.: 11153809

  • G 1/2 A DIN 3852-E
  • EPDM

O-Rings – ZPX2-430 – ZPX2-420 – ZPX2-410 ZPX2-430
FKM

Article no.: 11153810

  • G 1/2 A DIN 3852-E
  • FKM

ESG 34AB0200G
Connector M12, 4 pin, straight, 2 m, shielded

Article no.: 11164785

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Railway industry

ESG 34AB0500G
Connector M12, 4 pin, straight, 5 m, shielded

Article no.: 11163204

  • Connecting cable for Connector type M12
  • 5 m
  • Shielded
  • Railway industry

ESG 34AB1000G
Connector M12, 4 pin, straight, 10 m, shielded

Article no.: 11164786

  • Connecting cable for Connector type M12
  • 10 m
  • Shielded
  • Railway industry

ESW 33AB0200G
Connector M12, 4 pin, angular, 2 m, shielded

Article no.: 11164783

  • Connecting cable for Connector type M12
  • 2 m
  • Shielded
  • Railway industry

ESW 33AB0500G
Connector M12, 4 pin, angular, 5 m, shielded

Article no.: 11164782

  • Connecting cable for Connector type M12
  • 5 m
  • Shielded
  • Railway industry

ESW 33AB1000G
Connector M12, 4 pin, angular, 10 m, shielded

Article no.: 11164784

  • Connecting cable for Connector type M12
  • 10 m
  • Shielded
  • Railway industry

Cables with open-ended wires
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A4-11230347

Article no.: 11230347

  • M12, female, A-coded, 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A4-11230349

Article no.: 11230349

  • M12, female, A-coded, 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11232886 – CAM12.A3-11232816 – CAM12.A3-11230862 – CAM12.A3-11232817 – CAM12.A3-11230407 – CAM12.A3-11230863 – CAM12.A3-11232818 – CAM12.A3-11232819 – CAM12.A3-11232820 – CAM12.A4-11232883 – CAM12.A4-11230347 – CAM12.A4-11232884 – CAM12.A4-11230349 – CAM12.A4-11230350 – CAM12.A4-11232885 – CAM12.A4-11232887 – CAM12.A5-11233005 – CAM12.A5-11230351 – CAM12.A5-11233006 – CAM12.A5-11230352 – CAM12.A5-11230353 – CAM12.A5-11233007 – CAM12.A5-11233008 – CAM12.A5-11233009 – CAM12.A8-11233242 – CAM12.A8-11232237 – CAM12.A8-11233243 – CAM12.A8-11233244 – CAM12.A8-11233245 – CAM12.A8-11233246 – CAM12.A8-11233247 – CAM12.A8-11233248 – CAM12.A12-11233232 – CAM12.A12-11230358 – CAM12.A12-11233233 – CAM12.A12-11230359 – CAM12.A12-11230360 – CAM12.A12-11233234 – CAM12.A12-11233235 – CAM12.A12-11233236 – ESG 34CP0200G – ESG 34CP0500G CAM12.A4-11230350

Article no.: 11230350

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A4-11230354

Article no.: 11230354

  • M12, female, A-coded, 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A4-11230355

Article no.: 11230355

  • M12, female, A-coded, 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM12.A4-11230409 – CAM12.A4-11230354 – CAM12.A4-11230939 – CAM12.A4-11230355 – CAM12.A4-11230356 – CAM12.A4-11230940 – CAM12.A4-11232888 – CAM12.A4-11232889 – CAM12.A5-11233010 – CAM12.A5-11230981 – CAM12.A5-11233011 – CAM12.A5-11230357 – CAM12.A5-11230982 – CAM12.A5-11233012 – CAM12.A5-11233013 – CAM12.A5-11233014 – CAM12.A8-11233249 – CAM12.A8-11233250 – CAM12.A8-11233251 – CAM12.A8-11233252 – CAM12.A8-11233253 – CAM12.A8-11233254 – CAM12.A8-11233255 – CAM12.A8-11233256 – CAM12.A12-11233237 – CAM12.A12-11230412 – CAM12.A12-11233238 – CAM12.A12-11230413 – CAM12.A12-11230414 – CAM12.A12-11233239 – CAM12.A12-11233240 – CAM12.A12-11233241 – CAM12.A3-11232821 – CAM12.A3-11230864 – CAM12.A3-11232822 – CAM12.A3-11230408 – CAM12.A3-11230865 – CAM12.A3-11232823 – CAM12.A3-11232824 – CAM12.A3-11232825 CAM12.A4-11230356

Article no.: 11230356

  • M12, female, A-coded, 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
CAM12.A4-11230463

Article no.: 11230463

  • M12, female, A-coded; 4-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11230464

Article no.: 11230464

  • M12, female, A-coded; 4-poles; TPE-S, 500 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11230968

Article no.: 11230968

  • M12, female, A-coded; 4-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11230969

Article no.: 11230969

  • M12, female, A-coded; 4-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11230970

Article no.: 11230970

  • M12, female, A-coded; 4-poles; TPE-S, 200 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
CAM12.A4-11230971

Article no.: 11230971

  • M12, female, A-coded; 4-poles; TPE-S, 1000 cm, shielded, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m; suitable for food & beverage
  • Head A: IP65, IP68, IP69K
  • ECOLAB tested
  • Halogen free
Connection cables
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232676

Article no.: 11232676

  • M12, male, A-coded, 4-poles; PUR, 100 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232677

Article no.: 11232677

  • M12, male, A-coded, 4-poles; PUR, 150 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232678

Article no.: 11232678

  • M12, male, A-coded, 4-poles; PUR, 200 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232679

Article no.: 11232679

  • M12, male, A-coded, shielded, 4-poles; PUR, 300 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232680

Article no.: 11232680

  • M12, male, A-coded, 4-poles; PUR, 400 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232681

Article no.: 11232681

  • M12, male, A-coded, 4-poles; PUR, 500 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232682

Article no.: 11232682

  • M12, male, A-coded, 4-poles; PUR, 1000 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233257 – CAM12.A8-11233258 – CAM12.A8-11233259 – CAM12.A8-11233260 – CAM12.A8-11233261 – CAM12.A8-11233262 – CAM12.A8-11233263 – CAM12.A8-11233264 – CAM12.A4-11232676 – CAM12.A4-11232677 – CAM12.A4-11232678 – CAM12.A4-11232679 – CAM12.A4-11232680 – CAM12.A4-11232681 – CAM12.A4-11232682 – CAM12.A4-11232683 – CAM12.A4-11232684 – CAM12.A4-11232685 CAM12.A4-11232683

Article no.: 11232683

  • M12, male, A-coded, 4-poles; PUR, 1500 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232686

Article no.: 11232686

  • M12, male, A-coded, 4-poles; PUR, 100 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232687

Article no.: 11232687

  • M12, male, A-coded, 4-poles; PUR, 150 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232688

Article no.: 11232688

  • M12, male, A-coded, 4-poles; PUR, 200 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232689

Article no.: 11232689

  • M12, male, A-coded, 4-poles; PUR, 300 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232690

Article no.: 11232690

  • M12, male, A-coded, 4-poles; PUR, 400 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232691

Article no.: 11232691

  • M12, male, A-coded, 4-poles; PUR, 500 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232692

Article no.: 11232692

  • M12, male, A-coded, 4-poles; PUR, 1000 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Connection cable – CAM12.A8-11233265 – CAM12.A8-11233266 – CAM12.A8-11233267 – CAM12.A8-11233268 – CAM12.A8-11233269 – CAM12.A8-11233270 – CAM12.A8-11233271 – CAM12.A8-11233272 – CAM12.A4-11232686 – CAM12.A4-11232687 – CAM12.A4-11232688 – CAM12.A4-11232689 – CAM12.A4-11232690 – CAM12.A4-11232691 – CAM12.A4-11232692 – CAM12.A4-11232693 – CAM12.A4-11232694 – CAM12.A4-11232695 CAM12.A4-11232693

Article no.: 11232693

  • M12, male, A-coded, 4-poles; PUR, 1500 cm, shielded; M12, female, A-coded, 4-poles
  • Dragchain capable
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free

To the top