Technical data
general data
type
  • height
version
  • PosCon OXH7
measuring range (width)
  • 13 … 66 mm
measuring range (distance)
  • 100 … 500 mm
measuring frequency
  • 1540 Hz
resolution
  • 4 … 25 µm
repeat accuracy
  • 4 … 20 µm
linearity error
  • ± 100 µm
temperature drift
  • ± 0,04 % Sde/K
power on indication
  • LED green
light source
  • pulsed red laser diode
wave length
  • 660 nm
laser class
  • 2
optical peak power max.
  • 6 mW
adjustment
  • Touch Display, RS485
electrical data
response time / release time
  • 1,3 ms
voltage supply range +Vs
  • 15 … 28 VDC
current consumption max. (no load)
  • 120 mA
output circuit
  • analog and RS 485
output signal
  • 4 ... 20 mA / 0 ... 10 VDC
switching output
  • push-pull
output function
  • Out 1 / Alarm
output current
  • < 100 mA
baud rate
  • 115200, adjustable
reverse polarity protection
  • yes, Vs to GND
short circuit protection
  • yes
mechanical data
width / diameter
  • 26 mm
height / length
  • 74 mm
depth
  • 55 mm
type
  • rectangular, front view
housing material
  • aluminum
front (optics)
  • glass
connection types
  • connector M12 8 pin
weight
  • 130 g
ambient conditions
ambient light immunity
  • < 35 kLux
operating temperature
  • -10 … +50 °C
protection class
  • IP 67
storage temperature
  • -25 … +75 °C
vibration (sinusoidal)
  • IEC 60068-2-6:2008
  • 1.5 mm p-p at f = 10 - 57 Hz, 10 cycles per axis
  • 10 g at f = 58 - 2000 Hz, 10 cycles per axis
shock (semi-sinusoidal)
  • IEC 60068-2-27:2009
  • 50 g / 11 ms resp. 100 g / 6 ms, 10 jolts per axis and direction
  • 100 g / 2 ms, 5000 jolts per axis and direction

Downloads
Data sheet
MAL
Certificates / approvals
3D CAD
Operating manual

Drawings

dimension drawing

connection diagram

pin assignment

laser warning


Accessories
peripherals
11084376
Test unit for sensors analog & digital, Peripherals

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

11087165
Test unit for sensors, Peripherals

Article no.: 11087165

  • Input 90-260 VAC
  • Output 24 V/0,75 A
  • Interchangeable plug-Type A, C, G and I

mounting accessories
11120705
Mounting bracket X7 90° for PosCon and OM70, incl. accessories, Mounting accessories

Article no.: 11120705

  • Fitting for PosCon and OM70
  • Mounting at an angle of 90°
  • Bracket and mounting hardware incl. Torx wrench
11126836
Mounting bracket X7 30° horizontal for PosCon and OM70, incl. accessories, Mounting accessories

Article no.: 11126836

  • Fitting for PosCon and OM70
  • Mounting at an angle of 30° horizontal
  • Bracket and mounting hardware incl. Torx wrench
11126837
Mounting bracket X7 30° vertical for PosCon and OM70, incl. accessories, Mounting accessories

Article no.: 11126837

  • Fitting for PosCon and OM70
  • Mounting at an angle of 30° vertical
  • Bracket and mounting hardware incl. Torx wrench
connectors and mating connectors
ESG 34FH0200G
Connector M12, 8 pin, straight, 2 m, shielded, Connectors and mating connectors

Article no.: 10127844

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESG 34FH0500G
Connector M12, 8 pin, straight, 5 m, shielded, Connectors and mating connectors

Article no.: 10129332

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESG 34FH1000G
Connector M12, 8 pin, straight, 10 m, shielded, Connectors and mating connectors

Article no.: 10129333

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • suitable for flexible cable carriers

ESW 33FH0200G
Connector M12, 8 pin, angular, 2 m, shielded, Connectors and mating connectors

Article no.: 11053961

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • suitable for flexible cable carriers

ESW 33FH0500G
Connector M12, 8 pin, angular, 5 m, shielded, Connectors and mating connectors

Article no.: 11053962

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • suitable for flexible cable carriers

ESW 33FH1000G
Connector M12, 8 pin, angular, 10 m, shielded, Connectors and mating connectors

Article no.: 10170054

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • suitable for flexible cable carriers


To the top