• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Features
  • Availability

Filtrare per caratteristiche

Product group

Sensing range

Light source

Laser class

Connection types

Output circuit/interface

Design

Dimension

Housing version

Protection class/approvals

Adjustability

Distance to focus

Beam type

Particular characteristics

Immagine Nome del prodotto Product group Housing Sensing distance max. Features Availability
O500.SP-GW1B.72CU

Articolo n..: 11096085

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O500.SP-GW1B.72O

Articolo n..: 11096080

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O500.SP-GW1J.72CU

Articolo n..: 11125089

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O500.SP-NV1T.72CU

Articolo n..: 11096088

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O500.SP-NV1T.72CU/T003

Articolo n..: 11135865

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O500.SP-NV1T.72O

Articolo n..: 11096083

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O500.SP-NV1T.72O/T003

Articolo n..: 11135866

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • NPN complementary
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O500.SP-PV1T.72CU

Articolo n..: 11096086

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O500.SP-PV1T.72CU/T003

Articolo n..: 11135867

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O500.SP-PV1T.72O

Articolo n..: 11096081

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O500.SP-PV1T.72O/T003

Articolo n..: 11135869

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Standard object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • PNP complementary
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
a sua richiesta
O500.SP.T-GW1J.72CU/B005

Articolo n..: 11136920

Product group
  • SmartReflect Light barriers
  • rilevamento trasparente
  • Transparency object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O500.SP.T-GW1J.72O/B005

Articolo n..: 11136921

Product group
  • SmartReflect Light barriers
  • rilevamento trasparente
  • Transparency object detection
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O500H.SP-GW1J.PVCK

Articolo n..: 11125106

Product group
  • SmartReflect Light barriers
  • hygiene
  • Standard object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O500H.SP-GW1J.PVOK

Articolo n..: 11125107

Product group
  • SmartReflect Light barriers
  • hygiene
  • Standard object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O500H.SP.T-GW1J.PVCK/B005

Articolo n..: 11136929

Product group
  • SmartReflect Light barriers
  • hygiene
  • Transparency object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O500H.SP.T-GW1J.PVOK/B005

Articolo n..: 11136930

Product group
  • SmartReflect Light barriers
  • hygiene
  • Transparency object detection
Housing
  • 20,2 mm x 47,7 mm
  • stainless steel
  • Hygienic design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Flylead connector M12, L=300 mm
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O500W.SP-GW1J.PVO

Articolo n..: 11125098

Product group
  • SmartReflect Light barriers
  • lavaggio
  • Standard object detection
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O500W.SP-GW1J.PVO/H002

Articolo n..: 11137002

Product group
  • SmartReflect Light barriers
  • lavaggio
  • Standard object detection
Housing
  • 20,2 mm x 47,9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 600 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
O500W.SP.T-GW1J.PVO/B005

Articolo n..: 11136924

Product group
  • SmartReflect Light barriers
  • lavaggio
  • Transparency object detection
Housing
  • 20,2 mm x 47,2 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 1000 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
OT500.SL-GDGQJ.72F

Articolo n..: 11240054

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Time of Flight
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 500 … 2500 mm
Features
  • Pulsed red laser diode
  • Push-pull / IO-Link
  • Push-pull
  • Connector M12 5 pin
  • -20 … 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
O500W.SP-GW1J.PVO/H002_B005

Articolo n..: 11137003

Product group
  • SmartReflect Light barriers
  • lavaggio
  • Standard object detection
Housing
  • 20,2 mm x 47,9 mm
  • stainless steel
  • Washdown design
Sensing distance max.
  • 60 … 1200 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 68/69K & proTect+
Tempi di consegna
disponibili immediatamente
ONDK 25G6911

Articolo n..: 11079993

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Standard object detection
Housing
  • 23,4 mm x 63 mm
  • plastic
Sensing distance max.
  • 100 … 1900 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Cable, L=2 m
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente
ONDK 25G6911/S14

Articolo n..: 11079994

Product group
  • SmartReflect Light barriers
  • per distanze maggiori
  • Standard object detection
Housing
  • 23,4 mm x 63 mm
  • plastic
Sensing distance max.
  • 100 … 1900 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • Connector M12 5 pin
  • 50 °C
  • IP 67
Tempi di consegna
disponibili immediatamente

Non hai trovato quello che cercavi?

In alto