• Immagine
  • Nome del prodotto
  • Product group
  • Housing
  • Sensing distance max.
  • Measurement type
  • Features

Filtrare per caratteristiche

Product group

Sensing range

Design

Housing version

Dimension

Connection types

Protection class/approvals

Output circuit/interface

Field of application

Adjustability

Immagine Nome del prodotto Product group Housing Sensing distance max. Measurement type Features
PL240-140T54.CV0200.00

Articolo n..: 11722484

Product group
  • Capacitive proximity sensors
Housing
  • 40 mm x 40 mm
  • Adhesion compensation
  • Flush with container outer wall
Sensing distance max.
  • 6 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Cable PVC 4 x 0,14, 2 m
  • -25 … 60 °C
  • IP 67
PL240-140T54.UV0020.00

Articolo n..: 11265318

Product group
  • Capacitive proximity sensors
Housing
  • 40 mm x 40 mm
  • Adhesion compensation
  • Flush with container outer wall
Sensing distance max.
  • 6 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 60 °C
  • IP 67
PL240-140T54.WV0020.00

Articolo n..: 11265331

Product group
  • Capacitive proximity sensors
Housing
  • 40 mm x 40 mm
  • Adhesion compensation
  • Flush with container outer wall
Sensing distance max.
  • 6 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M12, L=200 mm
  • -25 … 60 °C
  • IP 67
CFAK 18N1100

Articolo n..: 11001673

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAK 18N1200

Articolo n..: 11001668

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAK 18N3100

Articolo n..: 11001674

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAK 18N3200

Articolo n..: 11001669

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAK 18P1100

Articolo n..: 10165163

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAK 18P1200

Articolo n..: 11001670

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAK 18P3100

Articolo n..: 11001672

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 5 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAK 18P3200

Articolo n..: 11001671

Product group
  • Capacitive proximity sensors
  • in contatto diretto con i media
Housing
  • 18 mm x 63,5 mm
  • plastic
  • Non-flush
Sensing distance max.
  • 15 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 67/65 (sensing face/sensor)
CFAM 12N1600

Articolo n..: 10119679

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
CFAM 12N1600/S14

Articolo n..: 10119689

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
CFAM 12N3600

Articolo n..: 10119682

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
CFAM 12N3600/S14

Articolo n..: 10119688

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
CFAM 12P1600

Articolo n..: 10236343

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
CFAM 12P1600/S14

Articolo n..: 10236345

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
CFAM 12P3600

Articolo n..: 10238060

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 60 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
CFAM 12P3600/S14

Articolo n..: 10119690

Product group
  • Capacitive proximity sensors
Housing
  • 12 mm x 76 mm
  • metal
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
CFAM 18N1600

Articolo n..: 10119685

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 64 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
CFAM 18N1600/S14

Articolo n..: 10119696

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 78,5 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
CFAM 18N3600

Articolo n..: 10119686

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 64 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
CFAM 18N3600/S14

Articolo n..: 10119695

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 78,5 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • NPN break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
CFAM 18P1600

Articolo n..: 10236458

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 64 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
CFAM 18P1600/S14

Articolo n..: 10236459

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 78,5 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP make function (NO)
  • Connector M12
  • -25 … 75 °C
  • IP 65
CFAM 18P3600

Articolo n..: 10119693

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 64 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Cable, L=2 m
  • -25 … 75 °C
  • IP 65
CFAM 18P3600/S14

Articolo n..: 10119694

Product group
  • Capacitive proximity sensors
Housing
  • 18 mm x 78,5 mm
  • metal
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • PNP break function (NC)
  • Connector M12
  • -25 … 75 °C
  • IP 65
CFDK 25G1125/KS35LN1

Articolo n..: 11076113

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 2 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
CFDK 25G1125/KS35LN3

Articolo n..: 11076114

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 4 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65
CFDK 25G1125/KS35LN4

Articolo n..: 11076813

Product group
  • Capacitive proximity sensors
Housing
  • 25 mm x 52,4 mm
  • plastic
  • Flush
Sensing distance max.
  • 8 mm
Measurement type
  • Contactless
Features
  • Push-pull
  • Flylead connector M8, L=200 mm
  • -25 … 75 °C
  • IP 65

Non hai trovato quello che cercavi?

In alto