Blind or through hollow shaft ø12 mm |
Through hollow shaft ø10 to ø14 mm |
|
|
|
|
Technical data - electrical ratings | ||
Approval | UL approval / E217823 | |
Consumption typ. | 100 mA (5 VDC, w/o load) | |
Consumption w/o load | ≤100 mA | |
Emitted interference | EN 61000-6-3 | EN 61000-6-3 |
Interference immunity | EN 61000-6-2 | EN 61000-6-2 |
Output frequency | ≤200 kHz (-3 dB) | ≤180 kHz (-3 dB) |
Output signals | A 90° B, N + inverted | A, B, 0 |
Output stages | SinCos 1 Vpp | SinCos 1 Vpp |
Reference signal | Zero pulse, width 90° | |
Reverse polarity protection | Yes | |
Sensing method | Optical | Optical |
Sinewave cycles per revolution | 1000 … 5000 | 1024 … 2048 |
Voltage supply | 5 VDC ±5 % | 5 VDC ±10 % 8...30 VDC |
Technical data - mechanical design | ||
Connection | Connector M23, 12-pin Cable 2 m |
Board connector, 8-pin |
Material | Housing: aluminium Flange: aluminium |
Housing: aluminium Shaft: stainless steel |
Operating speed | ≤12000 rpm (IP 42) ≤6000 rpm (IP 65) |
≤6000 rpm |
Operating temperature | -20...+85 °C | -30...+100 °C |
Operating torque typ. | 0.0093 Nm | |
Protection EN 60529 | IP 65 IP 42 |
IP 65 |
Relative humidity | 95 % non-condensing | 90 % non-condensing |
Resistance | EN 60068-2-6 Vibration 10 g, 10-200 Hz EN 60068-2-27 Shock 50 g, 11 ms |
EN 60068-2-6 Vibration 20 g, 60-2000 Hz EN 60068-2-27 Shock 100 g, 6 ms |
Shaft type | ø12 mm (blind hollow shaft) | ø10 mm (through hollow shaft) ø12 mm (through hollow shaft) ø14 mm (through hollow shaft) |
Size (flange) | ø58 mm | ø58 mm |
Starting torque | ≤0.015 Nm (+20 °C) | |
Weight approx. | 300 g | 150 g |