Ultrasonic proximity sensors - standard |
||
|
|
|
|
|
|
Ambient conditions | ||
Operating temperature | -10 … +60 °C | -25 … +65 °C |
Protection class | IP 67 | IP 69 |
Protection class (connection) | IP 67 | |
Storage temperature | -40 … +75 °C | |
Communication interface | ||
Additional data | Distance Excess gain Operating cycles Operating hours Boot cycles Operating voltage Device temperature Histograms |
|
Adjustable parameters | Time filters LED status indicators Output logic Output circuit Counter Beam forming Function of pin 5 Deactivate the sensor element Find Me function |
|
Baud rate | 38,4 kBaud (COM 2) | |
Cycle time | ≥ 12 ms | |
IO-Link port type | Class A | |
Interface | IO-Link V1.1 | |
Process data length | 48 Bit | |
Process data structure | Bit 0 = SSC1 (distance) Bit 1 = SSC2 (distance) Bit 2 = quality Bit 3 = alarm Bit 5 = SSC4 (counter) Bit 8-15 = scale factor Bit 16-47 = 32 Bit measurement |
|
Electrical data | ||
Current consumption max. (no load) | 35 mA | |
Current consumption typ. | 35 mA | |
Output circuit | PNP break function (NC) | Push-pull |
Output current | 200 mA | 100 mA |
Residual ripple | < 10 % Vs | < 10 % Vs |
Reverse polarity protection | Yes | Yes |
Short circuit protection | Yes | Yes |
Voltage drop Vd | <2 VDC | <3.5 VDC |
Voltage supply range +Vs | 12 … 30 VDC | 12 … 30 VDC |
General data | ||
Adjustment | Teach-in | qTeach, line-Teach, IO-Link |
Alignment aid | Target indication flashing | |
Alignment measuring axis | < 2° | |
Hysteresis typ. | 4 % Sde | 4 % Sde |
Light indicator | LED yellow | |
Output indicator | LED green | |
Power on indication | LED green | |
Power-up drift | Compensated after 15 min. | |
Release time toff | < 50 ms | < 40 ms |
Repeat accuracy | 0.5 mm | 0.5 mm |
Response time ton | < 50 ms | < 40 ms |
Scanning range Sd | 100 … 1000 mm | 20 … 1000 mm |
Scanning range far limit Sde | 100 … 1000 mm | 20 … 1000 mm |
Sonic frequency | 240 kHz | 200 kHz |
Temperature drift | < 0,18 % Sde/K | < 2 % Sde |
Version | IO-Link Multiplex version |
|
Mechanical data | ||
Coating active face | PEEK | |
Connection types | Connector M12 | Connector M12 5 pin |
Design | Cylindrical threaded | Cylindrical threaded |
Height / length | 90 mm | 64 mm |
Housing material | Brass nickel plated | Stainless steel (V2A) / TR90 |
Width / diameter | 18 mm | 18 mm |