USB 3.0, 5 Megapixel, mono polarized |
USB 3.0, 5 Megapixel, mono polarized |
|
|
|
|
|
||
Acquisition formats | ||
Image formats, aquisition frame rate max. (Burst Mode) | Full Frame, 2448 × 2048 px, max. 77 fps | Full Frame, 2448 × 2048 px, max. 77 fps |
Image formats, interface frame rate max. | Full Frame, 2448 × 2048 px, max. 73 fps Binning 2×2, 1224 × 1024 px, max. 77 fps Binning 2×1, 1224 × 2048 px, max. 77 fps Binning 1×2, 2448 × 1024 px, max. 77 fps |
Full Frame, 2448 × 2048 px, max. 76 fps Binning 2×2, 1224 × 1024 px, max. 76 fps Binning 2×1, 1224 × 2048 px, max. 76 fps Binning 1×2, 2448 × 1024 px, max. 76 fps |
Pixel formats | Mono8 Mono10 Mono12 Mono12 Packed |
Mono8 Mono10 Mono12 Mono12 Packed |
Camera features | ||
Acquisition / Interface | Burst Mode Adjustable Framerate Short Exposure Time Enable Device Link Throughput Limit Internal Image Buffer |
Burst Mode Adjustable Framerate Short Exposure Time Enable Device Link Throughput Limit Internal Image Buffer |
Additional Functions | User Set Integrated temperature sensor |
User Set Integrated temperature sensor Readable additional information (e.g. sensor information) |
Auto Functions | - | Exposure Auto Gain Auto |
Basic Functions | Exposure Gain / Color Gain Trigger / Exposure Active (Flash) Binning 2x2 Partial Scan Offset Free Running Mode (Live Image) |
Exposure Gain / Color Gain Trigger / Exposure Active (Flash) Binning 2x2 Partial Scan Offset Free Running Mode (Live Image) |
Calibration data | Camera calibration data (user defined storage for intrinsic / extrinsic camera parameters, and geometry distortion values) Customer data storage (128 bytes user defined) |
|
Image Pre-processing | Image Flipping (X/Y) | Image Flipping (X/Y) LUT / Gamma |
Internal image buffer | 445 MB 31 images (Trigger Mode) 1 image (Free Running Mode) |
445 MB 31 images (Trigger Mode) 1 image (Free Running Mode) |
Process Synchronization | Events Timer Trigger Delay Debouncer Counter Sequencer Trigger via Action CMD (GigE) Additional Output Modes (e.g. Trigger Ready) Chunk data inside transferred image |
Events Timer Trigger Delay Debouncer Counter Sequencer Trigger via Action CMD (GigE) Additional Output Modes (e.g. Trigger Ready) Chunk data inside transferred image Encoder support via Counter End trigger source |
Synchronization | free running trigger |
free running trigger |
Trigger delay | 0 … 2 sec, tracking and buffering of up to 256 trigger signals | 0 … 2 sec, tracking and buffering of up to 256 trigger signals |
Trigger sources | Hardware Software |
Hardware Software |
Conformity | ||
Conformity | CE RoHS EAC |
CE RoHS |
Data quality (EMVA 1288 typical) | ||
Dark noise | 2.09 e- | 2.14 e- |
Dynamic range | 70.6 dB | 70.5 dB |
Quantum efficiency | 24.5 % @ 536 nm | 24.5 % @ 536 nm 23.4 % @ 533 nm |
Saturation capacity | 9327 e- | 9420 e- |
Signal-to-noise ratio | 39.7 dB | 39.7 dB |
Digital I/Os | ||
Lines | 1 input line 1 output line 2 general purpose lines |
1 input line 1 output line 2 general purpose lines |
Electrical data | ||
Operating voltage | 5 VDC (via USB3.0 interface) | 5 VDC (via USB3.0 interface) |
Power consumption | Approx. 3.3 W @ 73 fps | Approx. 3.2 W @ 76 fps |
Environmental conditions | ||
Humidity | 10 … 90 % (non-condensing) | 10 … 90 % (non-condensing) |
Operating temperature | 0 … +65 ° @ T = measurement point | 0 … +65 ° @ T = measurement point |
Protection class | IP 40 (with mounted lens and cable) | IP 40 (with mounted lens and cable) |
Storage temperature | -20 … +70 °C | -20 … +70 °C |
Image preprocessing | ||
Analog controls | Gain (0 … 48 dB) Offset (0 … 255 LSB 12 Bit) |
Gain (0 … 48 dB) Offset (0 … 255 LSB 12 Bit) |
Color models | Mono Mono polarized |
Mono Mono polarized |
Interfaces and connectors | ||
Data interface | USB 3.0, Transfer Rate 5000 Mbits/sec, Connector: USB 3.0 Micro B | USB 3.0, Transfer Rate 5000 Mbits/sec, Connector: USB 3.0 Micro B |
Power supply | via USB 3.0 interface | via USB 3.0 interface |
Process interface | M8 / 8 pins (SACC-DSI-M8MS-8CON-M8-L180) | M8 / 8 pins (SACC-DSI-M8MS-8CON-M8-L180) |
Mechanical data | ||
Depth | 38 mm | 38 mm |
Height | 29 mm | 29 mm |
Lens mount | C-mount | C-mount |
Material | zinc die casting, baked varnish (until 02-2020 nickel-chrome-plated), IP 40 | zinc die casting, baked varnish |
Weight | ≤ 90 g | ≤ 90 g |
Width | 29 mm | 29 mm |
Non-volatile memory | ||
Flash memory size | 128 kB | 128 kB |
Sensor information | ||
Exposure time | 0.001 … 60000 ms | 0.001 … 60000 ms |
Mono/Color | Mono polarized | Mono polarized |
Pixel size | 3.45 × 3.45 µm | 3.45 × 3.45 µm |
Resolution | 2448 × 2048 px | 2448 × 2048 px |
Sensor | Sony IMX250MZR | Sony IMX250 Gen2 |
Sensor type | 2/3″ CMOS | 2/3″ CMOS |
Shutter type | Global shutter | Global shutter |