Technical data
Technical data
Shaft diameter D1
  • 8 mm
Shaft diameter D2
  • 12 mm
Keyway D1
  • 3 mm
Keyway D2
  • 4 mm
Operating speed
  • ≤15000 rpm
Moment of inertia
  • 89 · 10-3 kgcm²
Torsional rigidity
  • 900 Nm/rad
Operating torque
  • ≤2 Ncm
Maximum torque
  • 3 Nm
Admissible axial movement
  • ± 0.7 mm (±0,3 mm at version with insulated hub version)
Admissible parallel misalignment
  • ± 0.2 mm (±0,05 mm at version with insulated hub version)
Admissible angular error
  • ± 1 °
Electrical insulation
  • Yes
Weight approx.
  • 50 g
Material
  • Spring disks: X12 CrNi 17 7

Downloads
Data sheet

To the top