Improve your flow monitoring

Elevate your flow monitoring with our insertion electromagnetic flow meter. Designed for high-pressure applications up to 100 bar, it ensures accuracy (<2%) while offering time and cost savings. Easy installation for large diameters due to the lightweight sensor simplifies your processes and ensures reliable performance with efficiency.

 

  • Easy mounting for existing pipes up to DN2000
    • One man mounting possible for large diameters​
    • Accessories available​
    • Max weight 2.5kg
    • Time saving
  • High pressure applications 
    • 100 bar
  • Efficient and Robust
    • Accuracy < 2%
    • All welded stainless-steel design
    • For harsh outdoor applications
  • Smart parametrization
    • Via USB BCP (Baumer control panel)

The tailor-made solution for water treatment or pumped storage power station
The selected altAttribute does not exist!

Empower your applications like water treatment or pumped storage power station with our insertion electromagnetic flow meter. Engineered for high-pressure applications up to 100 bar, it offers substantial cost savings compared to full bore flow meters for large diameter installations. With easy installation in existing pipes and exceptional accuracy, our solution ensures efficient operation and precise flow measurement.

Water distribution

High pressure applications

Equip existing pipesUp to 100 bar​
Large diameters


To the top