Five new models with a 10 GigE Vision compliant interface for use with optical cables expand the Baumer LX series. The cameras are ideal for applications requiring a high bandwidth of 1.1 GB/s over long distances. In accordance with the SFP+ module used, long-distance solutions can be achieved up to 10 kilometers – without the need for media converters.
Thanks to four power outputs which can be triggered individually, the CX.I and LXT cameras allow for quick, easy and cost-efficient 3D surface inspections and identify even slightest non-compliance in structure and shape. Read our technical article on shape from shading and find out how it works.
With FLEX-3A, OTTO Vision Technology GmbH offers a high-end 3D scanner with a measuring range from 20 mm to 200 mm for non-contact 3D detection and geometry inspection of complex objects. Find out in our application report which is the role played by two cameras of the CX series with 12 megapixel and USB 3.0 interface.