Adapter cable for illumination
Mounting and dismounting set for fixing a blind hollow shaft encoder to the drive shaft and for dismounting the encoder from the drive shaft.
With measuring arm and wheel
Gigabit Ethernet, 2 Megapixel, Monochrome
Gigabit Ethernet, 2 Megapixel, Color
Dual GigE, 2 Megapixel, Monochrome
Dual GigE, 2 Megapixel, Color
Camera Link®, 2 Megapixel, Monochrome
Camera Link, 2 Megapixel, Color
Blind hollow shaft ø8 to ø14 mm
Sonic beam deflector series 20
Hygienic flow sensor
Flow sensor for industrial applications
Fully welded pressure sensor with hygienic connection
Detection of air and gas bubbles for industrial applications
Competitive pressure sensor for railway applications
Hygienic compact RTD temperature sensor
Detection of air and gas bubbles for hygienic applications
Miniaturized strain sensor for harsh industrial applications
EPDM
Industrial compact RTD temperature sensor
Fully welded pressure sensor with hygienic connection
Fully welded pressure sensor with hygienic connection
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Capacitive proximity sensors
Camera Link®, 2 Megapixel, Monochrome
Camera Link, 2 Megapixel, Color
Dual GigE, 2 Megapixel, Monochrome
Dual GigE, 2 Megapixel, Color
Dual GigE, 2 Megapixel, Monochrome/Enhanced NIR
Dual GigE, 2 Megapixel, Monochrome
Camera Link, 2 Megapixel, Monochrome
Distance sensors - high vibration resistance
Distance sensors - high vibration resistance
Distance sensors - high vibration resistance
Gigabit Ethernet, 2 Megapixel, Monochrome
Gigabit Ethernet, 2 Megapixel, Color
Gigabit Ethernet, 2 Megapixel, Color
Gigabit Ethernet, 2 Megapixel, Monochrome
Compact screw-on load cells for industrial applications
Compact inline load cells for industrial applications
Compact button load cells for industrial applications
Fully welded pressure sensor with industrial connection
Packing size 50 pcs or a multiple of it