News - Jun 16, 2023
Baumer presents the flattest inductive sensor ever with 12 mm switching distance
Maximum design freedom for reliable object detection: With new IF250, Baumer presents an extremely flat inductive sensor with yet a large switching distance. Despite the very flat design of only 6 mm, IF250 will detect objects at a distance of up to 12 mm. Such performance is unrivalled in this housing class and opens up new application fields where standard cylindrical sensors will not fit because of limited installation space.