Besides the industry trend of growing automation, commercial vehicles require a new generation sensor solution for safe, ergonomic, and thus more efficient processes.
To reliably advance machine functions, it is key to select the optimum sensor solution. We guide you to the right sensor solution for commercial vehicle application fields like load monitoring, boom vibration damping and fluid handling. These application fields apply to many different vehicles e.g., street sweepers, garbage trucks, fire trucks with turn-table ladder, salt spreaders, airport service vehicles, de-icing trucks, and many more.
Baumer sensors give required feedback for determining position, angle, inclination and bending to manage boom vibrations. Strain measurements are employed for determining the mechanical load in vehicles. Reliable hydraulic system operation is ensured by fluid monitoring with temperature, pressure, and level sensors.
Load monitoring is required at several mobile machines carrying loads are while operators are present. The loads have to be monitored during operation to prevent vehicle overload and tilt. Load monitoring improves vehicle stability and operator safety.
Static stability control means a proportional system which based on the sensor information recalculates and defines working range and vehicle stability based. Smart Baumer sensors for safe vehicle stability.
The hydraulics is one of the key systems in modern mobile machines. Knowing parameters such temperature, viscosity, pressure, low fluid level, or leakage helps maintaining productivity and prevents damage.
Rising labor costs are accelerating the trend toward more automation, process flexibility and performance in material handling equipment. In addition, the changing normative environment is increasing the demand for sensors for safety applications.
Experience why you can make a difference realizing these goals with Baumer sensors.