Technical data
Performance characteristics
Measuring range
  • -1 … 20 bar
Pressure type
  • Relative (gauged)
Standard error of measurement (BFSL)
  • ± 0.1 % FSR , up to 4:1 turndown ratio
  • Including non-linearity, hysteresis and non-repeatability according BFSL
  • For turndown, multiply this value by the applied turndown ratio
Max. measuring error
  • ± 0.25 % FSR , up to 4:1 turndown ratio
  • Including zero-point and span error, nonlinearity (by terminal base line), hysteresis and non-repeatability (EN 61298-2)
  • For turndown, multiply this value by the applied turndown ratio
Temperature coefficient
  • ≤ 0.05 % FSR/10 K , measuring span
  • ≤ 0.05 % FSR/10 K , zero point
Compensated temperature range
  • -40 … 85 °C
Long term stability
  • ≤ 0.1 % FSR/a , IEC 770 6.3.2
Max. turndown ratio
  • 10 : 1
Rise time (10 ... 90 %)
  • ≤ 0.3 s
Sample time
  • ≤ 0.3 s
Power-up time
  • < 10 s

3D-Model
3D-Model

Generating CAD-Models requires an external login to CADENAS.


Software
Software

Downloads
Data sheet
Operating Manual
Software Manual
Certificates / approvals
Technical Reports / White Paper
EPLAN

Drawings
Drawings

FlexHousing front view

(png | 75 KB)

FlexHousing with bottom process connection

(png | 88 KB)

BHC 3A DN 38, membrane Ø 25 mm (BCID: B01)

(png | 19 KB)

Accessories
Programming tool
Accessories process sensors – FlexProgrammer 9701 FlexProgrammer 9701
Configuration tool for process sensors

Article no.: 10260076

  • Operated from a PC, supplied from the USB port
  • Remote operation, supplied from a battery
  • User-friendly software with help menus
  • CleverLevel LFFS / LBFH / LBFI / LBFS / LBFS hanging / PL20, CombiLevel PLP70, CombiPress PFMH / PFMN, CombiTemp TFRH / TFRN, CombiLyz AFI4 / AFI5, CombiView DFON, PBMH, PBMH autoclavable, PBMN flush, PBMN low pressure, PBMN high pressure, PBSN, PP20S, FlexTop 22xx, FlexTemp 23xx, TCR6, TE2, TER8, PT20, TFR5
Accessories
O-Rings – ZPX2-112 – ZPX2-123 – ZPX2-132 – ZPX2-410 – ZPX2-420 – ZPX2-430 – ZPX2-610 – ZPX2-620 – ZPX2-630 – ZPX2-712 – ZPX2-722 – ZPX2-732 ZPX2-112
NBR

Article no.: 11165511

  • BHC 3A DN 38
  • NBR

O-Rings – ZPX2-112 – ZPX2-123 – ZPX2-132 – ZPX2-410 – ZPX2-420 – ZPX2-430 – ZPX2-610 – ZPX2-620 – ZPX2-630 – ZPX2-712 – ZPX2-722 – ZPX2-732 ZPX2-123
EPDM

Article no.: 11091329

  • BHC 3A DN 38
  • EPDM
  • 3-A
  • FDA compliant

O-Rings – ZPX2-112 – ZPX2-123 – ZPX2-132 – ZPX2-410 – ZPX2-420 – ZPX2-430 – ZPX2-610 – ZPX2-620 – ZPX2-630 – ZPX2-712 – ZPX2-722 – ZPX2-732 ZPX2-132
FPM

Article no.: 11165513

  • BHC 3A DN 38
  • FPM

Mounting aids for hygienic connections – ZPX4-310 – ZPX4-610 – ZPX4-810 ZPX4-310

Article no.: 10341806

  • ISO 2852 (Tri-Clamp), DN 25, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN 26.9, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1", Ø 50.5
  • ISO 2852 (Tri-Clamp), DN 33.7; 38, Ø 50.5
  • DIN 32676-A (Tri-Clamp), DN 32; 40, Ø 50.5
  • DIN 32676-B (Tri-Clamp), DN33.7, Ø 50.5
  • DIN 32676-C (Tri-Clamp), DN 1 1/2", Ø 50.5
  • BHC 3A DN 38
  • AISI 304 (1.4301)
  • 40 bar

Blind plugs – ZPX5-82 ZPX5-82

Article no.: 11039070

  • BHC 3A DN 38
  • AISI 316L (1.4404)
  • 40 bar
  • 3-A

Welding mandrels – ZPX6-86 ZPX6-86

Article no.: 11122963

  • BHC 3A DN 38
  • Brass
  • 40 bar

Hygienic weld-in sleeves – ZPW2-621 ZPW2-621

Article no.: 11043353

  • Welding connection Ø 55 x 32
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A

Hygienic weld-in sleeves – ZPW2-626 ZPW2-626

Article no.: 11039934

  • Welding connection DN 38, Ø 38 x 40
  • AISI 316L (1.4404)
  • 40 bar
  • EHEDG
  • 3-A


To the top