Datos técnicos
Datos técnicos: valores eléctricos nominales
Voltage supply
  • 8...30 VDC
Reverse polarity protection
  • Yes
Short-circuit proof
  • Yes (HTL)
Consumption w/o load
  • ≤70 mA
Pulses per revolution
  • 5000
Phase shift
  • 90 ° ±10°
Duty cycle
  • 40…60 %
Reference signal
  • Zero pulse, width 90° ±10 %
Sensing method
  • Optical
Output frequency
  • ≤160 kHz (HTL)
Output signals
  • A+, B+, R+, A-, B-, R-
Output stages
  • HTL/push-pull
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • UL 508 / CSA 22.2
Datos técnicos: diseño mecánico
Size (flange)
  • ø58 mm
Shaft type
  • ø12 mm (blind hollow shaft)
Protection EN 60529
  • IP 65
Operating speed
  • ≤8000 rpm (+20 °C, IP 65)
Starting torque
  • ≤0,02 Nm (+20 °C, IP 65)
Material
  • Housing: aluminium die-cast
  • Flange: aluminium
Operating temperature
  • -40...+85 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • EN 60068-2-6
  • Vibration 30 g, 10-2000 Hz
  • EN 60068-2-27
  • Shock 250 g, 6 ms
Connection
  • Flange connector M12, 8-pin
Weight approx.
  • 300 g

Descargas
Data sheet
Certificates / approvals
Brochures / Catalogs
Declaration of conformity
CAD
  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, without stator coupling, IP65 / STEP (EIL580-BN14.5Tx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, without stator coupling, IP67 / STEP (EIL580-BN14.7Tx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, stator coupling, IP65 / STEP (EIL580-BT14.5Tx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, stator coupling, IP67 / STEP (EIL580-BT14.7Tx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Tx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable axial, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Tx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, without stator coupling, IP65 / STEP (EIL580-BN14.5Rx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, without stator coupling, IP67 / STEP (EIL580-BN14.7Rx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, stator coupling, IP65 / STEP (EIL580-BT14.5Rx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, stator coupling, IP67 / STEP (EIL580-BT14.7Rx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Rx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable radial, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Rx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, without stator coupling, IP65 / STEP (EIL580-BN14.5Px.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, without stator coupling, IP67 / STEP (EIL580-BN14.7Px.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, stator coupling, IP65 / STEP (EIL580-BT14.5Px.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, stator coupling, IP67 / STEP (EIL580-BT14.7Px.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Px.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, cable tangential, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Px.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, without stator coupling, IP65 / STEP (EIL580-BN14.5Ax.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, without stator coupling, IP67 / STEP (EIL580-BN14.7Ax.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, stator coupling, IP65 / STEP (EIL580-BT14.5Ax.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, stator coupling, IP67 / STEP (EIL580-BT14.7Ax.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Ax.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 axial, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Ax.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, without stator coupling, IP65 / STEP (EIL580-BN14.5Bx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, without stator coupling, IP67 / STEP (EIL580-BN14.7Bx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, stator coupling, IP65 / STEP (EIL580-BT14.5Bx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, stator coupling, IP67 / STEP (EIL580-BT14.7Bx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Bx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M12 radial, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Bx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, without stator coupling, IP65 / STEP (EIL580-BN14.5Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, without stator coupling, IP67 / STEP (EIL580-BN14.7Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, stator coupling, IP65 / STEP (EIL580-BT14.5Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, stator coupling, IP67 / STEP (EIL580-BT14.7Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 axial, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Dx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, without stator coupling, IP65 / STEP (EIL580-BN14.5Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, without stator coupling, IP67 / STEP (EIL580-BN14.7Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, stator coupling, IP65 / STEP (EIL580-BT14.5Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, stator coupling, IP67 / STEP (EIL580-BT14.7Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, pin torque support 3 mm, IP65 / STEP (EIL580-BP14.5Fx.xxxxx.A)

  • EIL580: Blind hollow shaft ø14 mm, clamping ring at A side, connector M23 radial, pin torque support 3 mm, IP67 / STEP (EIL580-BP14.7Fx.xxxxx.A)


Hasta la cima