• Imagen
  • Nombre del producto
  • Size (flange)
  • Output stages
  • Shaft type
  • Interface

filtrar por características

Model

Size (flange)

Solid shaft

Hollow shaft

Output stages

Interface

Imagen Nombre del producto Size (flange) Output stages Shaft type Interface
HMG10-B - CANopen® Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • CANopen®
Consultar
HMG10-B - EtherCAT Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • EtherCAT
Consultar
HMG10-B - EtherNet/IP Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • EtherNet/IP
Consultar
HMG10-B - Profibus DP Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • Profibus
Consultar
HMG10-B - PROFINET Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • PROFINET
Consultar
HMG10-B - SSI Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Interface
  • SSI
Consultar
HMG10-T - CANopen® Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Interface
  • CANopen®
Consultar
HMG10-T - EtherCAT Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Interface
  • EtherCAT
Consultar
HMG10-T - EtherNet/IP Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Interface
  • EtherNet/IP
Consultar
HMG10-T - Profibus DP Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Interface
  • Profibus
Consultar
HMG10-T - PROFINET Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Interface
  • PROFINET
Consultar
HMG10-T - SSI Size (flange)
  • > ø90 mm
Shaft type
  • ø16...20 mm (through hollow shaft)
Interface
  • SSI
Consultar
PMG10 - CANopen® Size (flange)
  • > ø90 mm
Shaft type
  • ø11 mm solid shaft
Interface
  • CANopen®
Consultar
PMG10 - EtherCAT Size (flange)
  • > ø90 mm
Shaft type
  • ø11 mm solid shaft
Interface
  • EtherCAT
Consultar
PMG10 - EtherNet/IP Size (flange)
  • > ø90 mm
Shaft type
  • ø11 mm solid shaft
Interface
  • EtherNet/IP
Consultar
PMG10 - Profibus DP Size (flange)
  • > ø90 mm
Shaft type
  • ø11 mm solid shaft
Interface
  • Profibus
Consultar
PMG10 - PROFINET Size (flange)
  • > ø90 mm
Shaft type
  • ø11 mm solid shaft
Interface
  • PROFINET
Consultar
PMG10 - SSI Size (flange)
  • > ø90 mm
Shaft type
  • ø11 mm solid shaft
Interface
  • SSI
Consultar
POG 11 Size (flange)
  • > ø90 mm
Output stages
  • HTL/power linedriver
  • TTL/RS422
Shaft type
  • ø11 mm solid shaft
Consultar
HOG 11 - DNV Size (flange)
  • > ø90 mm
Output stages
  • HTL/power linedriver
  • TTL/RS422
Shaft type
  • ø16 mm (blind hollow shaft)
Consultar
HOG 131 Size (flange)
  • > ø90 mm
Output stages
  • HTL/push-pull
  • TTL/RS422
Shaft type
  • ø16...36 mm (through hollow shaft)
Consultar
HOG 10 - stainless steel Size (flange)
  • > ø90 mm
Output stages
  • HTL/power linedriver
  • TTL/RS422
Shaft type
  • ø16 mm (blind hollow shaft)
  • ø17 mm (cone shaft 1:10)
Consultar
POG 10 - stainless steel Size (flange)
  • > ø90 mm
Output stages
  • HTL/power linedriver
  • TTL/RS422
Shaft type
  • ø11 mm solid shaft
Consultar
POG 83 Size (flange)
  • > ø90 mm
Output stages
  • Universal HTL/TTL
Shaft type
  • ø11 mm solid shaft
Consultar
POG 83 - DNV Size (flange)
  • > ø90 mm
Output stages
  • HTL/push-pull
Shaft type
  • ø11 mm solid shaft
Consultar

¿No encontró lo que buscaba?

Hasta la cima