기술 데이터
Measuring principle
  • CleverLevel level switches (Frequency Sweep)
Media characteristics
  • DC > 1,5
Hysteresis
  • ± 1 mm
Repeatability
  • ± 1 mm
Step response time
  • 0,1 s , typ.
  • 0,2 s , max.
Damping
  • 0 … 10 s , adjustable
Wetted parts material
  • PEEK Natura
  • AISI 304 (1.4301)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Output type
  • NPN
Switching logic
  • Normally closed (NC)
  • Normally open (NO)
EMC Emission
  • EN 61326, installed in a closed metal tank
EMC Immunity
  • EN 61326, installed in a closed metal tank
Railway applications
  • EN 50155
Safety
  • WHG (overfill, leakage)

3D-Model
3D-Model

CAD-모델을 생성하려면 CADENAS에 외부 로그인이 필요합니다.


소프트웨어
Software

다운로드
Data sheet
Quickstart
Operating Manual
Certificates / approvals
Technical Reports / White Paper
EPLAN

도면
Drawings

Connector M12-A, 4-pin, polycarbonate (with LED)

(png | 31 KB)

G 1/2 A ISO 228-1 for reverse assembly (in-shell thread) (BCID: T10)

(png | 76 KB)

맨 위로