5,594 제품
Adjustability
Size (flange)
Solid shaft
Resolution
Cable entry
Design
Model
Frame rate
Hollow shaft
Interface
Output stages
Steps per turn
Number of turns
Pulses/waves per revolution
Protection EN 60529
Connection
Connection types
Beam type
Approvals
Light source
Particular characteristics
Housing version
Housing type
Conformity
Output circuit
Dimension
Sensing distance max.
Data interface
Number of digits
Display
Voltage supply
Protection class/approvals
Output circuit/interface
Dimensions
Reset
Field of application
Product group
Name
Service life
Number of outputs
On / off delay
LED operating status
Output A
Output B
Output pulse length
Open-circuit voltage
Load resistor
Response time (factory characteristic)
Typ. response time
Short-circuit proof
Response time
Climatic test
Interpolation factor for TTL output (multiplying)
Release time
Release time toff
Isolation class
Release time toff (sync on)
Isolation resistance
Adaption time
Alarm output
Calibration tolerance
Response time / release time
Fill level detection through container
Interpolation factor for HTL output (multiplying)
Object detection / bulk goods
Interpolation factor for SinCos output (multiplying)
Interpolation factor for TTL output (dividing)
Min. gear size
Gear material
Incremental output
Approvals/certificates
Detection of non-conductive media
Interpolation
Liquids in direct contact
Interpolation factor for HTL output (dividing)
Counting rate
Gear width
Initializing time typ.
Repeatability
Pulses per revolution
Initializing time
Repeat accuracy
Repeat accuracy (filter active)
Repeat accuracy (Sd)
Max. thickness of the pipe / tube
Wave length
Temperature coefficient
Suppression of reciprocal influence
Teach
Temperature drift
Sensing distance Tw
Sensing distance Tw (FUE 200C1003)
Sensing distance Tw (with doubling lense)
Sensing distance adjustment
Sensing range Tb
Sensing range Tb (at Tw max.)
Sensing range Tb (at Tw min.)
Process pressure
Process temperature
Reference temperature
Total resolution
Limit frequency
Limits
Thermal response time, T50
Output holding time
Step response time
Thermal response time, T90
Step response time, T90
Sampling interval
Sample time
Running accuracy
Accuracy
Sensor length
Accuracy (+25 °C)
Accuracy 3σ (with band pass filtering)
Standard error of measurement (BFSL)
Accuracy analog output
Function
Storage temperature range
Temperature
Function safety
Beam width
Beam diameter
Beam height
Recommended cable termination
Sync. input
EMC requirements
Synchronization
System accuracy
Frequency bands
Black/white shift
Emission power adjustment
Emitter / receiver
Input level
Input signals
Minimal signal attenuation
Special type
Real sensing distance Sr
Inputs
Reflector position Sde
Max. outer diameter of the pipe / tube
Sonic frequency
Hysteresis
Output indicator
Input frequency
Object cycle distance
Object speed
Object size
Object size (at Sd = 50 mm)
Difference of SinCos amplitude
Optimum operating distance
Polarization filter
Speed resolution
Features
Reference distance
Components
Description
Working range (Sdc ... Sde)
Measurement range MR
Clearance distance
Max. laser power
Current rating
Degree of protection (EN 60529)
Laser class
Laser wavelength
Profile points
Resolution Z (@Sdc ... Sde)
Profiles per second
Linearity deviation Z
Current output
Repeat accuracy Z
Immersion length
Analog output signal
Switching outputs
Software / parametrisation
Down time at temperature step
Light point shape (at reference distance)
Voltage supply range +Vs
Humidity
Interfaces / output circuit
Factory set media (available from FlexProgram)
Protocols
Max. measuring error
Max. flow velocity
Depth
Max. measuring span
Power supply
Encoder input specifications
Trigger input specification
Electrical connection
Ethernet connection
Width
Height
Max. conversion error
Long term stability
Material
Measuring range, temperature
Weight
Max. turndown ratio
Ambient humidity
Max. output error
Protection class (IEC 60529)
Ambient temperature
Storage temperature
Field of view (@Sdc ... Sde)
Measuring range, flow
Vibration (sinusoidal)
Measuring range
Shock (semi-sinusoidal)
Media characteristics
Min. output span
Off leak current
Operating temperature range
Power-up time
Option
Lens control
Belt speed
Ambient light immunity
Dimensions (W x H x D)
Resolution X (@Sdc ... Sde)
Min. measurable conductivity
Trigger modes
Combined error
Head A: Cable outlet to inlay
Device profile
IO-Link version
IO-Link port type
Baud rate
Process data (cyclic)
Adjustable data (acyclic)
Process data length
Dual Channel
Cycle time
SIO-mode
Measurement type
Multiplex version
Nominal operation point
Data currency
Nominal sensing distance Sn
Data memory
Nominal sensing distance Sn adjustable
Diagnostic function
Measuring distance Sd (grey 18%)
Measuring distance Sd (black 6%)
Measuring distance Sd (white 90%)
Measuring field size
Code sequence
Measuring field size (dep. on measuring dist.)
Measuring frequency
Measuring speed
Measuring point
Measuring distance (to object)
Measuring distance Sd
Code
Direct gap detection
Mech. pre-run / overrun
Consumption typ.
False pulse suppression
Operating system
Measuring range towards object
Linearity error
Linearity error relative
Linearity
Correction factor typ.
Edge indicator
Smallest object recognizable
Background position Sde
Hysteresis typ.
Type
Assured sensing distance Sa
GND electrode
Nominal range Sn
Article number
Min. label gap
Label thickness
Saturation capacity
Dark noise
Quantum efficiency
Signal-to-noise ratio
Dynamic range
Min. measuring span
Scanning range far limit Sde
Scanning range Sa
Scanning range Sd
Scanning range close limit Sdc
Detectable remission difference (on grey)
Sensor type
Power-up drift
Adjusting range reflector (operating range)
Adjusting range reflector (limit range)
Alignment aid
Adjustment
Light indicator
Sensitivity
Sensitivity adjustment
Power on indication
Actual range Sb
Actual range Sb (FSE 200C1002)
Bending radius
Angular range
Mounting type
Alignment measuring axis
Alignment optical axis
Exit angle
Activating force
Alignment / soiled lens indicator
Working distance max.
Resolution (filter active)
Resolution (RMS)
Version
Distance to focus
Teach-in range min.
Direction of approach
Response time ton
Response time ton (sync on)
Soiled lens indicator
Temperature compensation
Temperature drift (by ambient)
Reverse polarity protection
With transmitter
Threshold setting range
Voltage output
Concentration
Compensated temperature range
Effect of variations in supply voltage
Status indicator
Typ. temp. coefficient
Vibration resistance
Start time
Protection class
Shock resistance
Protection class (sensing face)
Protection class (sensor)
Operating temperature Ta (temp. class T5)
Operating temperature Ta (temp. class T6)
EC-type-examination Certificate
Marking
Media temperature
Cleaning temperature
Operating temperature
Connector base (interface)
Activating pin
Depth (head)
Connector base (main connector)
Output frequency
Operating principle
Display refresh
Short-circuit-proof
Reverse polarity protected
Enclosure
Display color
Output current Master max.
Display range
Armature-circuit time-constant
Analog input
Analog output
Amplitude resolution
Number of revolutions
Sensing method
Dynamic accuracy typ.
Static accuracy typ.
Sensing rate
DC offset
Transmission length
Node-ID
PFH<sub>D</sub> (IEC 61508)
Safety Integrity Level (IEC 61508)
Environmental conditions (ISO 16750)
Teach range
Device adress
Overvoltage protection
Error reaction time
Pixel size
Number of jobs (products)
Duty cycle
Illumination
Current each output
Image formats, interface frame rate max.
Pixel formats
Current load
Interference immunity
Emitted interference
Control inputs
Control functions
Status output
Uout at object out of range
Uout at object too close
Uout at Sde
Output type
Uout at Sdc
Output (Uout)
Delay time
Trigger variations
B10 life
Jitter
Response time ton/toff
Recommended mounting screws
Maximum output current
Uout at sensor error
Operating Mechanical Shock
Mating connector receptacles
Mating connector housing
Installation torque
Shielded
Weight [conductor]
Hold time (t hold)
Cable: Temperature range (fixed)
Channels
Cable: Temperature range (mobile)
Maximum output slew rate
Driver
Cable diameter tolerance
Galvanic isolation
Power over ethernet (only UL listed)
Bus termination
Operating voltage (only UL listed)
Bus interface
Shielding: Covering
Head A: Flame resistance
Max. measuring error (BFSL)
Head A: Chemical resistance
Time stamp resolution
Head A: Oil resistance
Safety operating figures
Signal inputs
Head A: Acid and alkali resistant
Sinewave cycles per revolution
Scaling factor
Voltage
System nominal voltage
Voltage supply range
Wire cross section (max.)
Head A: Shielded
Connection method
Steps per revolution
Cable diameter (min.)
Transmittance Wavelength Range
Cable diameter (max.)
Wire cross section (min.)
Head B: Chemical resistance
Head B: Width across flats
Sensor supply
Head B: Flame restistance
Head B: Acid and alkali resistant
Shunt resistor
Head B: Oil resistance
Input signal
Head B: LED switching status
Load dump protection
Absolute accuracy
A/D transformer
Conductor cross-section
Update time
Temperature changes
Residual ripple
Residual output ripple
Switching output
Switching frequency
Normal operating voltage
Load resistance +Vs min.
Load resistance min.
Power Pi
Measuring rate
Load resistance (analog I)
Load resistance (analog U)
Load resistance +Vs max.
FS-Range
Initial accuracy
Pressure cell
Temperature stability
Rise time (10 … 90 %)
Process connection
Compliance and approvals
Applications
Flash memory size
Non-linearity
Maximum Media temperature
Ambient extreme temperature
Absoulte pressure measurement
Overload
Breaking load
Nominal sensitivity
Bridge resistance
Protection class EN 60529, ISO20653
Nominal displacement
Temperature effect zero
Zero point deviation
Head B: Angle cable outlet
Material (sensing device)
Characteristic impedance
Material (screw nut)
Material O-ring
Head B: Degree of protection
Material (beam columnator)
Transmission rate
Switching delay time
Signal delay
Fiber cross section
Shielding attenuation
Front of sensor durable against pressure
Fiber optic head
Length (fiber optic cable)
Switching hysteresis
Head A: Gender
External sheath: Color
Material (sensing face)
Material (head)
Material (fiber optic cable)
Material cable jacket
Material (gasket)
Switching accuracy
Head B: Gender
Housing material
Range of switching speed
Range of switching speed (ns)
Thread
Height / length
Height / length (head)
Switching deviation
Penetration depth
Fluid port
Front (optics)
Fork width Sb
Housing length
Installation aid
Reversal tolerance
Coating active face
Width / diameter
Reference signal
Width / diameter (head)
Operating pressure dynamic
Operating pressure static
Cable jacket diameter
Cross-axis-sensitivity typ.
Mechanical mounting
Programming interface
Tightening torque max.
Axial misalignment max.
Programmable parameters
AC voltage max.
Current Ii
Current consumption damped
Profile conformity
Current consumption max. (no load)
Current consumption typ.
Current consumption undamped
Voltage Ui
Voltage drop Vd
Switching frequency range
Output function
Switch. current AC max.
Switch. current DC max.
Protocol
Properties
Characteristic
Connection variants
Hardness (typical value)
Load resistance
Ripple immunity
Compensated for thermal expansion coefficient
Shunt resistance
Switching logic
Degree of protection
TAG No.
Without transmitter
Up/Down scaling limits
Sensor tube material
Suitable for operation with max 60 V (nominal 48 V)
Maximum operating temperature
Minimum operating temperature
Wetted parts material
Suitable for operation with max 60 V (nominal 48 V) (info)
Measuring principle
Overall size
Position resolution
Cut-off frequency (3 db)
Pressure type
Style
SIP/CIP compatibility
Zero adjustment pulse
Zero adjustment inactive
Zero adjustment active
Predefined preference profiles
Harmonics typ.
Phase shift
Surface roughness wetted parts
Pt1000 accuracy class (EN 60751)
Pt100 accuracy class (EN 60751)
Voltage drop
Object type
Short circuit protection
Cable lengths
Nominal frequency
Nominal voltage
Nominal current
Internal inductance Li
Internal capacitance Ci
IO-Link
Minimum switching current
Capacitive load
Load current max. at 24 VDC
Output signal
Output current
Performance
Output current (at cleaning temperature)
Power consumption
Output state
Conductor resistance
Linearity tolerance
DC voltage max.
Signal polarity positive
Material sensor body
Fatigue strength
Vibration IEC 60068-2-6
Random IEC 60068-2-64
Sensing range
Supply voltage
Current consumption
Measuring resolution
Nominal strain
Shock IEC 60068-2-27
EMC
UL listed
Material housing
Sensor stiffness
Material sealing
Model series
Force direction
Customer defined media
Min. threshold voltage
Impedance
Application area
Max. external capacitance, Co
Contact resistance
Included accessories
Max. wire gauge
Shock (EN 60068-2-27)
Durability
Long-term test (transmitter)
Power bus
Maximum output current, Io
Maximum output power, Po
Vibration (sinusoidal) (EN 60068-2-6)
Maximum output voltage, Uo
Railway applications
category
Max. external inductance, Lo
Please note
EMC Emission
Explosion protection
EMC Immunity
Moment of inertia
"Absolute accuracy max. (vertical)
Hygiene
product description
Absolute accuracy max. (horizontal)
Pressure directive
Cross-axis-sensitivity max. (+25 °C)
Namur
Absolute accuracy max.
Safety
Cable
Connector
Weight approx.
Corrosion protection
Horizontal angle of view
M.O.D.
Lens resolution
Image formats, aquisition frame rate max. (Burst Mode)
Vertical angle of view
Hysteresis digital output
Bearing
Aperture
Stroke
Aperture control
Stroke frequency
Focal length
Stroke lever
Focal range
Cable length
Diagonal angle of view
Cable type
Format
Material of housing
Length of tube
Housing colour
At image format
Instruction
Cable length [m]
Length
Spring disk coupling
Material of cover glass
Flange
Mounting
Use in cable carriers
Cutout dimensions
Filter thread
Mounting depth
Pull-in force
Adjustable parameters
Construction design
Bending cycles
Speed (n)
Smallest bending radius moved installation
Smallest bending radius static
Ø cover glass
Lens mount
Dimensions luminous area
Torque
External diameter
Process data structure
Max. outer diameter
Max. length (excl. thread)
Additional data
Operating speed
Max. lens length
Process interface / power supply
Distance
Transfer rate
PoE support
Ports
Signal area
Ethernet type
PoCL support
Electrical connection on sensor side
Electrical connection on control side
Color models
Color processing
Number of ports
Bus
Bus width
Circumference
Movement speed
Cable diameter
Motor shaft tolerance
Accuracy of magnetic measure
Over all depth adapter wheel
Shaft diameter tolerance
Rotor moment of inertia
Cable acceleration
Relative humidity
Bore runout
Vibration load
Surface profile
PTB approval
Radial tolerance
Mechanical shock resistance
Transmission frequency
Resistance to oil
Zero setting
Operation temperature (moved installation)
Measuring accuracy
Operation temperature (static)
Flame resistance
Case temperature
Measuring length
Halogen-free
Head A: Gasket material
Head A: Knurled nut material
Head A: Pollution degree
Head A: No. of poles
Head A: Tightening torque
Head A: Width across flats
Shaft insulation
Head A: LED switching status
Head B: Body color
Head B: Coding
Smallest object recognizable typ.
Cable characteristics
1D codes
Measuring range Mr
Cable fastening
Reading distance (front edge)
2D codes
Decoding rate max.
Image sensor
Field of View max.
Field of View min.
Focus
Indicator ring
Pointer
USB Connection
Head A
Pulse duration
Features/Surrounding
Head B/OCE
Corrosion protection IEC 60068-2-52 salt spray test
Pulse period
Max. Output range
Conductor: Material
SNR @1.0 mV/V
Insulation resistance
External sheath: Material
Insulation: Material
Sampling rate output analog
LED
External cable diameter tolerance
Conductor structure
Single wire diameter
Stripping length
Operating current per wire
Additional Functions
Paired stranding
Cable: Test voltage
Auto Functions
Basic Functions
Time synchronization IEEE 1588
Pull-out force
No. of torsion cycles
Process Synchronization
Acquisition / Interface
Shielding: Material
No. of bending cycles (C-track)
Image Pre-processing
Mono/Color
Wire diameter incl. isolation
Torsion stress in °
Total stranding
Sensor data
Wire processing
Wire stripping length
Travel speed (C-track)
Wire cross section
Head A: Angle cable outlet
AI data
CPU data
GPU data
Processor configuration
Head A: Body color
Memory Flash
Head A: Coding
Memory RAM
Power wires
Capacitance wire/wire
Signal wires
Test voltage
Shield
Torsional rigidity
Maximum torque
Head A: Connection
Colour
Admissible angular error
Admissible axial movement
Head A: LED
Admissible parallel misalignment
Counting frequency
Input voltage
Distance/revolution
Count mode
Operating voltage
Sealing
Digit height
Feature comparison
Font
Current
Repeatability typ.
Connectors
Identification
Housing
Factory setting
Part location
Matrix code
Output line sources
Barcode
Flash time
Geometry
Nominal sensing distance Sn typ.
Standard
Preset
Lines
Sequencer parameter
Trigger delay
Trigger sources
Color
Illumination characteristic
Internal image buffer
Sequencer
Tools
Illumination mode
Lens
Sensor
Signal processing
Object distance max.
Object distance min.
Exposure time
Color filter
Defect image memory
Manufacturer
Manufacturer designation
High-resolution mode
High-speed mode (limited resolution)
LED class
Features per job
Illumination connection
Consumption w/o load
Head B: LED
Head B: Knurled nut material
Head B: Gasket material
Consumption
Head B: Connection
Number of wires
Number and diameter of wires
Suitable measuring material surface
Bending radius (fixed)
Location classes DNV
Min. modul size 2D
Min. modul size 1D
Buttons
Mounting kit
Surface hardness, approx.
Output indicator Output 2
Operating torque
Operating torque typ.
Rubber friction wheel
Calibration data
Absolute accuracy typ.
Linearity typ.
Magnet rotor
Outer diameter
Axial tolerance
Operation / keypad
Starting torque
Drive shaft
Fastening torque/pin
Working distance
Standard DIN EN 61010‑1
Outer diameter adapter wheel
Starting acceleration
Size
Visualization
Dimensions W x H x L
Sensor head
Core diameter
Core cross-section
Supported packet size
Analog controls
Image processing
Supply
Ripple
120 mV p-p
240 mV p-p
Shielding
Reading accuracy
Protective functions
Voltage at flash mode
Current at flash mode
Dimensions (sensor head)
Tolerance
Dimensions mounting plate
Process interface
Input
adapter: EU, US, UK, AU, KR (changeable)
Additional outputs
Max. performance
Maximum flash duration
Output
DC Plug 5,5 x 2,1 mm
JST-3pin Plug (SHR-03V-S-B)
M8/3-pin
PoE class
Number of poles
Level of efficiency
Level V
Level VI
Frequency
47 Hz .. 63 Hz
Initial setup
Digital outputs
Approval
Digital inputs
Output voltage
Input current
Output current max.
Output current C/Q
Output current L+/L-
Resolution / SRDO
Terminating resistor
Inner diameter
Accuracy 3σ
Device type
Diameter Fiber
Adaptable lens
Integrated lens
Fiber optics can be shortened to length
Keyway D1
Electrical insulation
Infrared light compatibility (1450 nm)
Keyway D2
Head B: Tightening torque
Cable: Chemical resistance
Cable: Acid and alkali resistant
Head B: Pollution degree
Head B: No. of poles
Operating mode
Calculating functions
Cable: Oil resistance
Cable: Flame resistance
Dragchain capable
Cable: Silicone-free
Labeling sleeve side A
Battery
Bandwidth
Labeling sleeve side B
External sheath: Shore hardness
LED Indicators
Communication Interfaces
Output signals
Thermal resistance (Rth)
Number of connections
Sching Schang Schon
Software
Output switching capacity
Current supply
Power Consumption
Number of input and outputs
Output level
Standards
Outputs relay
Outputs electronic
Outputs
Protection class (connection)
Thresholds Pin 2
Thresholds Pin 4
Dual Channel 2
Bore
Diagnostic data (acyclic)
Overview
camera mounting adapter for VLXT cameras with C-mount incl. screws (hexagon socket)
stable front side mounting
Media
Touchscreen
Particle impact
Combined environment
Output rate
Salt environment
Chemical resistance
Clock frequency
Flow velocity
Conductivity
Random vibration
Image acquisition
Typical application
Digital communication interface
Visual status indication
Angular acceleration
Teach-Feedback
Response delay
Product
Technologie
Labeling Sleeve
Head C: Connection
Traversing path (horizontal)
Length tolerance
Liner
Electrodes material
Head C: Angle cable outlet
Measurment variable
Coercitivity approx.
Additional functions
Parameterizable
Nominal voltage power supply (info)
Nominal voltage power supply
Nominal voltage power supply (add-on)
Rise time (10 ... 90 %)
Axial offset
Damping
Focal distance
Off-Highway Electromagnetic immunity
Conducted inteference
Off-Highway Emission
Sweet spot
IO-Link 1.1
Application
Product description
TM (service life, ISO 13849)
PFH<sub>D</sub> (IEC 61508/EN 62061)
Safety Integrity Level (IEC 61508/EN 62061)
MTTF<sub>d</sub> (ISO 13849)
Performance Level (ISO 13849)
PFD<sub>avg</sub> (IEC 61508)
Admitted shaft load
Admitted misalignment
DC<sub>avg</sub> (ISO 13849)
Category (ISO 13849)
Counting capacity
Admitted cable length
Resistance
Surface material
Wheel material
Shaft type
BCID instrument connection
BCID process connection
Instrument connection
Max. process pressure
Compliance and Approvals
Shutter type
Band width
Modulation type
Sensing
MTTF
Aperture angle
Transmitting power (EIRP)
Carrier frequency
Measurement technology
Input damping
SIO Input low
SIO Input high
Material potting compound
Profile
Radial spring stiffness
Range resolution
Power supply unit
Class
Pixel resolution
Shaft diameter D2
Shaft diameter D1
Resolution ADC
Head A: Degree of protection
Sampling rate input
Temperature range (fixed)
Resolution DAC
Temperature range (mobile)
Operating current per contact
Country of origin
Eclass
Bending radius (mobile)
Acceleration (C-track)
AWG
Cable weight
Material tube
Material amplifier enclosure
Material measuring tip
Material support ring
Max. AWG
Min. AWG
Head C: No. of poles
Head C: Knurled nut material
Head C: Width across flats
Head C: Tightening torque
Head C: Pollution degree
Head C: Oil resistance
Head C: Coding
Ethernet link indication
Webserver
Head C: Gender
Load current (outputs)
Response time ton/toff min
Torsion speed
Peak pressure
Response time ton/toff standard
Maximum pulse power
Nominal diameter range
Illumination control
Altitude
제품번호: 11233538
제품번호: 11231074
제품번호: 11232063
제품번호: 11235101
제품번호: 11231078
제품번호: 11231077
제품번호: 11235103
제품번호: 11232058
제품번호: 11233990
제품번호: 11235105
제품번호: 11231079
제품번호: 11232075
제품번호: 11235107
제품번호: 11231343
제품번호: 11232078
제품번호: 11235102
제품번호: 11233966
제품번호: 11233967
제품번호: 11235104
제품번호: 11232071
제품번호: 11232072
제품번호: 11235106
제품번호: 11231082
제품번호: 11231083
제품번호: 11216521
제품번호: 11200058
제품번호: 11216505
제품번호: 11112017
제품번호: 11220165
제품번호: 11200062